Mouser | 9607 | Buy Online > | |
RELL | 100 | Buy Online > | |
RFMW | 30 | Buy Online > |
The Qorvo® QPF4632 is an integrated front end module (FEM) designed for Wi-Fi 6 & 6E (802.11ax) systems. The small form factor and integrated matching minimizes layout area in the application.
Performance is focused on optimizing the PA for a 3.3 V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. This is done across a wide bandwidth enabling operation in all channels from UNII5-8 (5.9 to 7.1 GHz) on the fly without the need for any logic switching.
Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included. A coupler RF power detector as well as a voltage detector are provided for application feedback.
The QPF4632 integrates a 5, 9 - 7.1 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.
Frequency Min(GHz) | 5.945 |
Frequency Max(GHz) | 7.125 |
Functionality | PA, Switch, LNA |
Wi-Fi Standards | Wi-Fi 6E |
Vcc(V) | 3.3 |
11ax Pout(dBm) | 17 |
11ax EVM(dB) | -43 |
11ax Current(mA) | 225 |
11ac Pout(dBm) | 20.5 |
11ac EVM(dB) | -35 |
11ac Current(mA) | 260 |
11n Pout(dBm) | 22 |
11n EVM(dB) | -30 |
11n Current(mA) | 275 |
Tx Gain(dB) | 31 |
OP1dB(dBm) | 27 |
Rx Gain(dB) | 14 |
NF(dB) | 2 |
Bypass Loss(dB) | 8 |
Rx Current(mA) | 14 |
Package Type | Laminate |
Package(mm) | 2.5 x 2.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |