End of Life announced April 12 2024 (PCN 24-0046).
Last Time Buy: October 23, 2024
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 361 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFSW8001 is a single pole triple throw (SP3T) SOI switch in a 1.5mm x 1.5mm x 0.45mm, Pb-Free, 8-pin package. This switch is capable of switching between Wi-Fi Rx, Wi-Fi Tx, and Bluetooth® Rx/Tx operations. The RFSW8001 can also be placed in Wi-Fi and Bluetooth® modes simultaneously with a slight increase in insertion loss. This device meets or exceeds the RF switch needs of IEEE802.11b/g/n/ac Wi-Fi RF systems.
Switch Type | SP3T |
Standards | 802.11b-ax |
Frequency Min(MHz) | 100 |
Frequency Max(MHz) | 4,000 |
Insertion Loss(dB) | 0.5 |
Isolation(dB) | 28 |
Switching Speed(ns) | 180 |
IP1dB(dBm) | 28 |
Voltage(V) | 3.6 |
Current(mA) | 0.05 |
Package Type | DFN |
Package(mm) | 1.5 x 1.5 x 0.45 |
ECCN | 5A991.G |