End of Life announced February 12, 2024 (PCN 24-0015).
Last Time Buy: August 22, 2024
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 40 | Buy Online > |
Qorvo's TGA4040 is a medium power amplifier and multiplier for a wide band of 17 to 43 GHz applications. The part is designed using Qorvo's 0.15um power pHEMT production process. The TGA4040 provides a nominal 25 dB small signal gain with 22 dBm output power @ 1 dB gain compression. For 2x and 3x multiplier function, the TGA4040 provides 15 dBm typical of output power @ 9 dBm Pin.
The part is ideally suited for applications such as point-to-point radio, electronic warfare (EW), instrumentation and frequency multipliers.
The TGA4040 is 100% DC and RF tested on-wafer to ensure performance compliance. The part has a protective surface passivation layer providing environmental robustness and is lead-free and RoHS compliant.
Frequency Min(GHz) | 17 |
Frequency Max(GHz) | 43 |
Pout(W) | 0.2 |
Gain(dB) | 25 |
Voltage(V) | 5 |
Current(mA) | 140 |
Package Type | Die |
Package(mm) | 1.72 x 0.76 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.E |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.