Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 108 | Buy Online > |
Frequency Min(GHz) | 27 |
Frequency Max(GHz) | 31 |
Gain(dB) | 22 |
Voltage(V) | 6 |
Current(mA) | 420 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.C |