Regionally Scalable

    Regional Design

    The RF Flex portfolio offers adaptability to design handsets for regional cellular markets, accelerating customers' time to market.

    Broad Portfolio

    Scalable

    RF Flex is a scalable platform with industry-leading performance in a small solution size.

    Advanced Technology

    Advanced Technology

    RF Flex leverages Qorvo's advanced PA, switch and filter technologies for optimized integration.

    RF Flex Gen 2

    (2G / 3G)

    • Pin-compatible transmit module and multiband PA module options
    • Low-loss integrated antenna switch for single antenna architecture
    • Optimized for 3-mode to 5-mode LTE requirements
    • Product line includes: RF5210, RF5216, RF5410, RF5418, RF5419

    RF Flex Gen 2

    RF Flex Gen 3

    (4G LTE)

    • Pin-compatible transmit module and multiband PA module options
    • Low-loss antenna switch/diplexer for single- or dual-antenna architectures
    • Performance optimized for global carrier aggregation requirements
    • Product line includes: RF5228, RF5238, RF5422, RF5423, RF5426, RF5427

    RF Flex Gen 3

    RF Flex Gen 5

    (4G LTE, DL, UL)

    • Flexible TRx switch supports multiple antenna configurations and CA requirements
    • Increased 2G output power improves TRP and overcomes higher insertion losses
    • Increased output power and linearity supports higher order modulation and UL CA
    • High Power UE/Power Class 2 enabled by high-performance PA core
    • Product line includes: QM56022, QM57508

    RF Flex Gen 5

    Connect with a Qorvo Expert