! TriQuint Semiconductor ! TQP3M9019 High Linearity LNA Gain Block ! 16 pins 3x3 mm QFN Package ! The data is for the unmatched device in a 50 Ohm system, 2-port file de-embedded to the device leads. ! Device bias: +5V @ 125 mA Icq ! Temperature: 25C ! Date: 04/08/2010 ! Lot Code: N/A ! Port 1 corresponds to Pin 2 on the TQP3M9019 (RF input) ! Port 2 corresponds to Pin 11 on the TQP3M9019 (RF output) ! All data in ma (Magnitude/Angle) format ! freq-unit param-type data-format keyword impedance-ohms # ghz S ma R 50 ! 2 Port Network Data from SP1.SP block ! freq magS11 angS11 magS21 angS21 magS12 angS12 magS22 angS22 ! 0.01 0.108968635 -117.21732 23.3146751 174.657202 0.0306534505 5.46640218 0.223050566 -171.251872 0.02 0.105875228 -131.42173 23.3590211 175.271594 0.0320482736 3.71199407 0.208988566 -179.095236 0.03 0.11274434 -139.217608 23.4061439 174.414834 0.0317453318 3.29403436 0.202483235 178.899891 0.04 0.125376008 -142.646053 23.2570606 173.077233 0.0322258828 0.746632552 0.203501908 178.573606 0.05 0.135405703 -146.782548 23.0902511 171.569188 0.0328570566 1.31758772 0.204123657 176.877923 0.06 0.140698564 -149.099522 22.9219948 170.460772 0.0327681867 1.4746722 0.206495782 175.721226 0.07 0.150693692 -150.578932 22.728739 169.291931 0.0328605889 -0.416169021 0.212293544 174.762647 0.08 0.153338462 -153.758708 22.576069 168.233028 0.0331091723 -0.848571788 0.213333089 173.644349 0.09 0.159369179 -155.497422 22.4657464 167.173848 0.033229274 -1.13855233 0.216610344 172.195882 0.1 0.161619731 -157.184324 22.2532602 166.144516 0.0329718751 0.0875159334 0.219828829 171.248544 0.11 0.167763687 -158.293905 22.1165009 165.244987 0.0334438615 -0.603712631 0.220423552 169.988641 0.12 0.169313358 -158.89643 22.0744425 164.24537 0.0341184855 -1.8966304 0.222069708 168.607383 0.13 0.172928612 -160.52819 21.8631146 163.295776 0.0340300065 -3.21522437 0.226025944 166.24559 0.14 0.176478389 -161.488085 21.793904 162.275987 0.0353903644 -1.97901321 0.227983165 164.53706 0.15 0.179045891 -162.507339 21.6874686 161.416181 0.0335010843 -3.55481899 0.228079293 162.312678 0.16 0.181649938 -163.847673 21.6039437 160.516223 0.0332187309 -3.8227765 0.226904421 160.839744 0.17 0.184884315 -163.906952 21.4885511 159.456054 0.0332665018 -3.92394634 0.227590724 159.496963 0.18 0.185815946 -164.380585 21.4156682 158.725961 0.0331651243 -6.19603921 0.230339378 157.641004 0.19 0.18969659 -165.888516 21.2914615 157.76577 0.0327194107 -5.39123028 0.231426382 156.619656 0.2 0.189826665 -166.616492 21.2535578 156.685608 0.0336884974 -7.17039248 0.232064528 154.371018 0.21 0.189926739 -167.347465 21.2377263 155.845344 0.0339944501 -5.8716562 0.23315538 152.469243 0.22 0.193227729 -168.538013 21.0830075 155.04498 0.0334335554 -7.09501979 0.235845011 151.613886 0.23 0.192491925 -169.282343 21.0576695 154.164485 0.0337023593 -7.26951533 0.234800529 150.126776 0.24 0.194828423 -169.305074 20.9863569 153.093839 0.0342599759 -7.6651606 0.234896492 148.688463 0.25 0.193983139 -169.098548 20.9974042 152.173251 0.03290907 -6.63974912 0.237125036 146.536871 0.26 0.195125392 -170.161856 20.8902331 151.322527 0.0342565235 -9.69547255 0.236291914 145.669832 0.27 0.196235147 -170.822731 20.8220385 150.491791 0.0339369841 -10.288209 0.234485937 143.538917 0.28 0.199748252 -170.342425 20.7969323 149.290845 0.0343004074 -10.9651555 0.237422084 142.829816 0.29 0.200788522 -171.062056 20.7888018 148.470094 0.0340117876 -9.75590599 0.238210994 140.864819 0.3 0.204348522 -172.100624 20.628119 147.609123 0.0335861039 -10.2248774 0.23475273 139.191445 0.31 0.20534742 -171.510308 20.629508 146.537716 0.0338056173 -11.2242842 0.233055976 138.265293 0.32 0.209124011 -171.676182 20.5101113 145.586758 0.0334555378 -13.4962418 0.235393879 136.681497 0.33 0.20718686 -172.501128 20.4763125 144.925694 0.0336396717 -11.3733059 0.236117741 134.746422 0.34 0.207645765 -172.331711 20.4636688 143.804261 0.0338753272 -12.1257387 0.235562472 133.259636 0.35 0.210486111 -173.543234 20.272939 142.863286 0.033920849 -10.1677135 0.236583994 131.194295 0.36 0.211027113 -174.33445 20.2160919 142.092124 0.0335774107 -13.1968762 0.239202496 130.878144 0.37 0.212388486 -174.719041 20.1920193 140.940509 0.0341412763 -11.7534909 0.236934058 129.682785 0.38 0.214400115 -175.010643 20.2377797 139.879193 0.0330988469 -15.128807 0.239180637 128.134474 0.39 0.218206525 -175.801097 20.095493 139.037641 0.0347015333 -16.3463585 0.236838392 125.6396 0.4 0.216846782 -175.493989 20.1131642 138.44558 0.0338010661 -14.1784197 0.23544622 125.391246 0.41 0.219918739 -175.85999 19.9993237 137.514109 0.0335517602 -13.1358914 0.23755831 123.538771 0.42 0.219381696 -176.027007 19.9686984 136.60238 0.0334425786 -15.32462 0.239712995 122.649376 0.43 0.223926578 -176.489262 19.7916969 135.610656 0.0332340319 -16.5733445 0.238880177 121.399112 0.44 0.223496895 -177.275676 19.7614736 134.748651 0.0335675254 -16.7503487 0.237555872 120.346248 0.45 0.225065851 -177.751426 19.706339 133.616708 0.0332013658 -17.0442924 0.237764852 118.838253 0.46 0.228640226 -178.10888 19.6761926 132.771634 0.0320804954 -17.4283661 0.236317847 117.414146 0.47 0.22954227 -177.704372 19.6213068 131.825063 0.0338748927 -17.7819372 0.235429851 115.501597 0.48 0.229209022 -179.221971 19.60955 130.977176 0.0333363177 -17.4058236 0.236123507 114.491127 0.49 0.232132529 -179.344341 19.4985958 130.091883 0.032949842 -16.6821169 0.235665557 113.216424 0.5 0.23170127 -179.787006 19.3640007 129.29267 0.0324223948 -17.89133 0.239330547 111.434603 0.51 0.235447258 -179.781475 19.2831517 128.229514 0.0331038128 -18.9624864 0.239458544 111.051208 0.52 0.235758343 179.458244 19.2272836 127.325113 0.0329319867 -19.4028868 0.239921393 109.873533 0.53 0.23793476 179.201738 19.1449725 126.361494 0.0331516193 -19.6225063 0.238709217 108.77187 0.54 0.238722634 178.801786 19.1313602 125.654815 0.0323292662 -20.640185 0.239810999 107.153212 0.55 0.238317891 178.645202 19.0253834 124.746705 0.0311374768 -20.5332949 0.2376624 106.1739 0.56 0.242089253 178.410337 19.0292666 123.883958 0.0329285078 -18.8690416 0.23753196 104.551618 0.57 0.243034095 178.210251 18.9064201 123.079024 0.0321557989 -21.4279757 0.236445492 103.745285 0.58 0.244775087 177.655605 18.8995056 122.118189 0.0329951755 -21.8068115 0.237142597 102.35948 0.59 0.246606872 176.887265 18.8295412 121.155062 0.0323325337 -23.8439377 0.234304512 101.130922 0.6 0.248146206 176.850206 18.7663661 120.394988 0.0332950894 -22.1580121 0.235997101 99.7850575 0.61 0.250538813 176.152012 18.6990976 119.325003 0.0321677472 -22.9549973 0.235290234 98.6489603 0.62 0.250644652 175.712384 18.6342941 118.518315 0.0317039186 -22.0856854 0.234438821 96.9608187 0.63 0.253242741 175.297691 18.563139 117.644996 0.0321182161 -23.2450036 0.232486696 95.7991763 0.64 0.255650418 174.481316 18.47117 116.717099 0.031647864 -23.7959006 0.233820154 94.8350158 0.65 0.255588323 174.443079 18.4325422 115.702068 0.0315489737 -24.6449316 0.233185634 93.232415 0.66 0.258323155 173.955944 18.3243369 114.909569 0.0323987509 -23.8614311 0.234046066 91.60931 0.67 0.259237858 173.194078 18.3050184 114.169478 0.0324952714 -24.5085215 0.234473808 91.2587395 0.68 0.25977195 172.520091 18.2354138 113.255554 0.0321525648 -25.6534456 0.235264047 89.6682745 0.69 0.260751658 172.044024 18.1199831 112.225845 0.0323376002 -24.2981549 0.235380062 88.6795447 0.7 0.261580209 172.033395 18.055004 111.416938 0.0310668763 -26.8970616 0.235367739 87.7239539 0.71 0.26306985 171.564073 18.0380043 110.549122 0.0310698021 -25.0428785 0.234500334 86.7765801 0.72 0.264397504 171.046312 17.9217793 109.853333 0.0320871485 -28.2336673 0.234654408 85.8541125 0.73 0.266426418 170.594052 17.870034 109.015188 0.0318768485 -25.6618119 0.235642477 84.3330847 0.74 0.267909232 169.969714 17.7732006 108.169394 0.031572985 -28.320606 0.233648286 83.7359058 0.75 0.269204738 169.595262 17.7238021 107.314543 0.0321445161 -27.6454567 0.233498993 83.1127074 0.76 0.269437508 169.314994 17.6582407 106.376868 0.032191961 -28.6091318 0.232090592 81.8068411 0.77 0.273513407 168.594049 17.5870344 105.76759 0.0306508563 -27.9224103 0.232391617 80.0082606 0.78 0.274111699 167.991084 17.5139949 104.942133 0.0319620935 -28.7698669 0.23142753 78.9868338 0.79 0.275654352 167.388596 17.4251848 104.094437 0.031154974 -28.1355627 0.230873619 78.820487 0.8 0.277093179 167.144007 17.35278 103.20534 0.0310040951 -31.3486605 0.230393052 76.9977692 0.81 0.277405652 166.919974 17.30254 102.478681 0.0319381578 -30.6773191 0.230052661 76.0966152 0.82 0.275997974 166.318666 17.2169572 101.603719 0.0307189524 -30.4932809 0.231429392 75.2674759 0.83 0.278279691 165.82505 17.1672207 100.852909 0.0310420211 -28.6980911 0.231698422 73.8508741 0.84 0.277557262 165.33919 17.1232355 100.061702 0.0316253857 -29.9672979 0.226914536 72.8051253 0.85 0.280482119 165.173437 17.0915578 99.1142496 0.0305690292 -29.1227504 0.23026126 71.8399061 0.86 0.279308987 164.694437 17.0128237 98.3976791 0.0313528051 -32.9223209 0.23110741 70.6259556 0.87 0.282525596 164.322269 16.9927791 97.6032101 0.0303084978 -32.0707899 0.228678354 69.6764471 0.88 0.281979765 163.764767 16.9281305 96.8270879 0.0303744903 -31.6359121 0.229150395 68.9969834 0.89 0.285444857 163.545575 16.8731604 95.8831048 0.0310954205 -32.4618952 0.227363415 67.4759906 0.9 0.283803443 162.924873 16.814743 95.0199317 0.0304852833 -32.2730683 0.226920078 67.1474864 0.91 0.288661187 162.562977 16.7082964 94.3346009 0.0306783622 -33.7313991 0.226735909 66.1687431 0.92 0.28893061 161.836219 16.6217338 93.4724965 0.0302117806 -34.2275035 0.225939987 65.5617381 0.93 0.291600965 161.767599 16.6248829 92.6329118 0.0298132 -33.2230882 0.222697632 63.6609841 0.94 0.293243607 161.137062 16.5311064 92.0080546 0.0314812465 -34.8879454 0.221828893 63.0269292 0.95 0.29068644 160.363786 16.435991 90.9497098 0.0299017011 -36.1542902 0.2214597 62.0409042 0.96 0.292546294 159.942876 16.435778 90.2662261 0.030177987 -35.9897739 0.222831501 60.9609323 0.97 0.2951217 159.806217 16.3351561 89.622937 0.0313995402 -35.155063 0.219814394 59.5103362 0.98 0.296065331 159.167011 16.2914049 88.5523091 0.0303604733 -32.9006909 0.215723069 58.1631742 0.99 0.29587939 158.956808 16.2817368 87.8943112 0.0290737285 -34.7176888 0.218931598 56.3157755 1 0.294940672 158.638242 16.1248549 87.2029733 0.0305454 -37.9830267 0.220167103 56.3908321 1.01 0.296455372 158.073249 16.1596201 86.2572435 0.0295958725 -35.2387565 0.217002803 54.9613619 1.02 0.297488223 157.297745 16.1018992 85.5551701 0.030104201 -35.7758299 0.219741725 53.0534823 1.03 0.297983539 156.805115 15.9355172 84.7861942 0.0294182046 -34.9108058 0.216983451 52.8714479 1.04 0.296484982 156.71326 15.9699605 83.7760691 0.0308961129 -36.6673309 0.217864972 51.9090144 1.05 0.299107464 156.047487 15.9182156 83.3672923 0.0294099565 -37.0227077 0.216044911 50.9652105 1.06 0.301481716 155.738694 15.7954216 82.3739212 0.0295856573 -39.2676788 0.213486986 50.2762974 1.07 0.302571153 155.643919 15.7913989 81.6568205 0.0290482922 -36.8538795 0.21529313 49.2308193 1.08 0.303220865 155.186378 15.709316 80.984489 0.0293736067 -37.209211 0.212216629 48.6555014 1.09 0.304287421 154.466007 15.6421064 79.7848829 0.029970586 -36.9858171 0.21112229 47.0062604 1.1 0.305066907 153.885146 15.6779701 79.2364583 0.0297330754 -39.0121417 0.212340753 46.2876644 1.11 0.308298146 153.596762 15.499599 78.6400276 0.0296770317 -39.2071724 0.208081027 44.9254158 1.12 0.305783641 152.814175 15.495624 77.5320407 0.0290241206 -39.2340593 0.206443791 44.1687987 1.13 0.308674471 152.675292 15.4577315 76.94278 0.02906001 -41.95012 0.207184614 42.7741302 1.14 0.30958821 152.100371 15.3597344 76.2581295 0.0287431066 -40.0453705 0.203736031 42.3393822 1.15 0.308810766 151.724411 15.3820935 75.316131 0.0283932723 -40.122569 0.203389106 40.6605933 1.16 0.31009189 150.943302 15.2795066 74.8075214 0.0286193214 -40.2488786 0.203185337 39.9239726 1.17 0.310936681 150.549066 15.1998265 73.9606336 0.0286311393 -39.6857664 0.202127422 37.8745259 1.18 0.312470936 150.314074 15.187221 73.2266857 0.0286964591 -42.1123143 0.203998201 36.9606188 1.19 0.312783995 149.886599 15.0889588 72.5473701 0.0289207315 -41.5686299 0.20177211 35.5706647 1.2 0.313470635 149.253257 15.0850948 71.508437 0.0289399677 -42.645563 0.202119905 34.4256251 1.21 0.315912727 149.117989 15.0654523 71.0624693 0.0291227362 -42.6315307 0.20213054 33.2175916 1.22 0.314383455 148.589357 14.8960263 70.1885495 0.0284034066 -43.9874505 0.199174247 33.2223599 1.23 0.315463515 148.253715 14.9505906 69.3074903 0.0274604942 -42.9345097 0.201262364 32.1700972 1.24 0.318458652 147.448565 14.873033 68.8545783 0.0283628288 -44.7194217 0.196667309 31.5487305 1.25 0.316898048 147.316112 14.7749101 67.8284372 0.0279109647 -43.1775628 0.199066296 29.6643156 1.26 0.318276216 147.128374 14.7777181 67.1321278 0.0279741807 -43.1028722 0.196291625 28.860994 1.27 0.317588223 146.2789 14.6754362 66.5610822 0.0273049269 -43.2099178 0.194246234 27.5778878 1.28 0.318803295 146.112863 14.6023381 65.5550668 0.0281463705 -46.4359332 0.193121515 26.4551202 1.29 0.31930532 145.377048 14.6305137 65.1995237 0.0270059571 -45.3524763 0.191419902 25.5403551 1.3 0.318627834 145.174389 14.5039917 64.3175803 0.0285487793 -46.2704197 0.194124667 23.9661412 1.31 0.320076316 144.367285 14.5034507 63.3291294 0.0284558355 -44.9958706 0.1891568 22.6891762 1.32 0.321856276 144.249283 14.4560478 62.8939739 0.0282617843 -44.8520261 0.188964434 21.1505973 1.33 0.319042128 143.721161 14.3524736 61.9039404 0.0283776715 -47.0000596 0.18938134 19.9066845 1.34 0.320598073 143.321556 14.3669217 61.3681485 0.0266019654 -47.8158515 0.187599608 19.2713759 1.35 0.321601699 142.630071 14.2690182 60.6367624 0.0280895053 -45.5832376 0.188116402 17.4278435 1.36 0.322929467 142.195959 14.2374138 59.6083179 0.0274745829 -45.7496821 0.187734733 16.7093876 1.37 0.323332345 141.869248 14.2613548 59.1617823 0.0282592601 -47.2562177 0.187097616 15.4865657 1.38 0.323469312 141.811255 14.1105822 58.3872273 0.0265029937 -47.7117727 0.185133139 15.2687912 1.39 0.326450744 140.952383 14.1167193 57.5875336 0.0270416869 -48.6784664 0.184401934 13.872656 1.4 0.327864722 140.471128 14.0414857 57.1313596 0.0266356355 -49.6546404 0.182823127 12.2675773 1.41 0.325983542 140.296498 13.9938294 56.0108588 0.027004527 -51.0221412 0.184031348 11.1344225 1.42 0.325949531 139.605852 14.009329 55.2227426 0.0265868774 -47.5992574 0.183428375 9.81975993 1.43 0.325929216 139.340382 13.8978611 54.8299508 0.0275897627 -49.8750492 0.180953418 8.93599931 1.44 0.326773219 139.192441 13.9034988 53.8534656 0.0269695752 -49.8605344 0.179002237 7.50158251 1.45 0.328951968 138.521038 13.8472865 53.2311171 0.0276607962 -51.3478829 0.180069838 6.78640832 1.46 0.327784004 138.3242 13.7555553 52.5222375 0.0269294899 -52.4527625 0.175723662 4.31504908 1.47 0.325648509 137.66026 13.7409398 51.6559023 0.0278847296 -50.2610977 0.176504667 4.5037834 1.48 0.329843114 137.034932 13.708821 51.2569557 0.0272740798 -51.4170443 0.175929468 2.53669357 1.49 0.327508493 136.964119 13.6479682 50.2582831 0.025993694 -52.4827169 0.173508535 1.07035266 1.5 0.329466754 136.103607 13.6523004 49.4995218 0.026668945 -52.3604782 0.17466932 0.0239667051 1.51 0.328353874 136.095054 13.6244065 48.9678649 0.0279748389 -52.8751351 0.171798857 -2.57267501 1.52 0.328163849 135.606712 13.5065898 48.0787873 0.0270829339 -52.7532127 0.174515225 -3.42373341 1.53 0.327723008 134.360766 13.5124998 47.5053835 0.0253533703 -52.5716165 0.173641379 -3.95083731 1.54 0.331148103 134.688542 13.4156104 46.737385 0.0274543039 -52.985615 0.173007999 -5.92018797 1.55 0.328507891 134.062757 13.4237979 45.8465419 0.02608107 -51.6924581 0.172275309 -8.01664991 1.56 0.330630698 133.421864 13.4358898 45.5313495 0.0248637386 -52.5296505 0.17245744 -8.45483758 1.57 0.329871891 133.052368 13.3090811 44.5902538 0.0254975276 -52.4567462 0.172284959 -8.87573278 1.58 0.333513119 132.365766 13.3088393 43.9459385 0.025884524 -54.5030615 0.171181606 -9.96142121 1.59 0.333664494 132.124162 13.2482706 43.357565 0.0253430681 -57.658435 0.170426321 -12.1237509 1.6 0.331900826 132.017246 13.1729989 42.3436984 0.0265542877 -55.6143016 0.168832281 -13.0044939 1.61 0.332954438 131.271294 13.1877 41.8196594 0.0251170749 -54.4523406 0.170304344 -13.6435959 1.62 0.331468282 130.712083 13.1111075 40.8961946 0.0257625815 -54.8078054 0.167628063 -15.8874826 1.63 0.332453177 130.53082 13.0865812 40.2342411 0.024804256 -52.7237589 0.166409226 -16.3351611 1.64 0.329979317 129.999839 13.0703263 39.6604937 0.0256558512 -54.3205063 0.167451012 -18.5808045 1.65 0.331927627 129.747757 13.005279 38.7314307 0.0253611926 -52.9355693 0.165998656 -20.0795426 1.66 0.332498573 129.495681 12.9838117 38.1305835 0.0257218504 -56.9414165 0.164678254 -21.022408 1.67 0.33190306 129.179653 12.959213 37.7413771 0.0250945047 -58.7576229 0.164179196 -22.1364977 1.68 0.333066708 128.461459 12.919891 36.7066923 0.024675096 -57.5443077 0.164243165 -23.7136665 1.69 0.333754103 128.208961 12.8819443 36.118216 0.0248846431 -57.659784 0.164941715 -25.6099098 1.7 0.333371903 127.37745 12.8428375 35.515017 0.0252209237 -57.916983 0.164293553 -26.9062619 1.71 0.334990188 127.319648 12.8082566 34.4271938 0.0255823254 -57.9818062 0.164158253 -28.5337083 1.72 0.334383368 126.826125 12.8015238 34.0808628 0.0254601915 -57.4281372 0.164926524 -30.1692866 1.73 0.335928138 126.061354 12.7230207 33.1857167 0.0252778559 -61.6652833 0.166293223 -31.6146301 1.74 0.335856853 125.755513 12.7213623 32.4422519 0.0250428424 -60.1117481 0.163001597 -31.6581606 1.75 0.335254259 125.301347 12.6473823 31.9288236 0.0242968877 -56.8371764 0.164232628 -33.9833463 1.76 0.336549576 125.020764 12.6091891 31.1127307 0.0244701797 -58.2232693 0.163398321 -34.786734 1.77 0.335333185 124.39931 12.6084605 30.4875646 0.02517457 -62.5194354 0.162441822 -36.4774983 1.78 0.336626111 124.133601 12.5310192 29.7857692 0.023482071 -63.0252308 0.164621028 -37.9355386 1.79 0.336886009 123.215573 12.5264243 28.9458791 0.0241061091 -58.0831209 0.162523518 -38.5699187 1.8 0.334951023 123.04014 12.5339899 28.4212533 0.0256058584 -58.9887467 0.164731426 -40.1838329 1.81 0.334703658 122.597173 12.4514445 27.8062796 0.0246529978 -61.8037204 0.163080786 -42.1416958 1.82 0.335919247 122.062732 12.4365653 26.960663 0.025562331 -62.019337 0.163283673 -44.0438526 1.83 0.336895394 121.765094 12.3760718 26.3041716 0.0240759161 -63.0258284 0.163803862 -44.7113541 1.84 0.33380234 121.121601 12.3536922 25.4572993 0.0238202753 -62.0327007 0.165063421 -45.9985334 1.85 0.334820302 120.924192 12.3447538 24.7734169 0.0246792771 -58.9965831 0.163786314 -48.3159242 1.86 0.334269786 120.541326 12.2857134 23.9772427 0.0240298123 -61.5727573 0.166458186 -49.5349335 1.87 0.33637065 119.920945 12.2698619 23.4099596 0.0235065924 -62.1900404 0.166283739 -50.2489781 1.88 0.337125404 119.272414 12.2141712 22.7659746 0.0235349891 -63.7340254 0.167921897 -53.4462064 1.89 0.336184536 118.899324 12.2010661 21.7975133 0.0242157419 -60.9224867 0.166728933 -52.8663505 1.9 0.335927731 118.212172 12.1695622 21.2919648 0.0239483147 -67.8680352 0.166897766 -54.9270757 1.91 0.334381056 117.915133 12.1323553 20.5265096 0.024765387 -63.6234904 0.168431713 -56.3263164 1.92 0.335464818 117.579954 12.105265 19.8101561 0.023105975 -68.0598439 0.169962416 -57.0898016 1.93 0.336899916 116.772105 12.0702342 19.1219143 0.0226420476 -62.3480857 0.168706818 -57.619258 1.94 0.333654992 116.465664 12.0664786 18.4979615 0.0238605554 -63.8220385 0.169989285 -59.9034258 1.95 0.335247441 115.997095 12.0243997 17.6410096 0.0225560685 -64.6489904 0.171129184 -60.5558967 1.96 0.333867498 115.442984 11.9795072 16.9944669 0.0233662464 -67.8355331 0.17111807 -61.6028723 1.97 0.335137826 115.029106 11.9075576 16.3695684 0.0230580562 -64.5704316 0.172404843 -63.5452385 1.98 0.334746403 114.610978 11.9110861 15.7346263 0.0240908078 -67.0453737 0.173251632 -65.3904056 1.99 0.332977419 114.100355 11.8912523 15.0389502 0.0230636264 -64.7810498 0.17348849 -66.8421337 2 0.332672197 113.715935 11.8701965 14.3839812 0.0232518711 -66.7660188 0.174344998 -68.5579165 2.01 0.332786745 113.336849 11.8410317 13.558115 0.023604214 -64.281885 0.175120335 -69.7366039 2.02 0.332885873 113.051655 11.7862584 12.8925653 0.0221373667 -67.8174347 0.174757557 -70.9590125 2.03 0.331896433 112.479178 11.8086573 12.1557162 0.0226308319 -68.1242838 0.175644327 -71.7386033 2.04 0.332351982 112.08741 11.7568422 11.5916481 0.0237788413 -66.6283519 0.176135714 -74.2307197 2.05 0.332823811 111.441945 11.7113856 10.8139805 0.0237141892 -69.6960195 0.179478514 -74.3331759 2.06 0.333185486 111.005183 11.6865012 9.97885096 0.0237047025 -67.781149 0.182643502 -75.7586336 2.07 0.330856793 110.485424 11.6995718 9.45344763 0.0229810553 -65.9565524 0.181074439 -77.5656167 2.08 0.332290129 110.256436 11.6335933 8.79778416 0.022749082 -71.6122158 0.180645779 -78.8232869 2.09 0.332105087 109.583574 11.6088424 7.87149191 0.0220210953 -68.8785081 0.183078018 -79.9347822 2.1 0.329450732 109.219845 11.5932888 7.13634797 0.0228063956 -67.613652 0.185348627 -80.945505 2.11 0.330901802 108.227847 11.578036 6.61763918 0.0228315237 -68.9323608 0.18644283 -81.4030946 2.12 0.32930847 108.004188 11.5642495 5.73418446 0.0209419661 -70.4158155 0.188277329 -83.373512 2.13 0.329907236 107.244406 11.543789 5.09752498 0.021520303 -70.032475 0.189931535 -84.5845963 2.14 0.328034177 106.567151 11.4808254 4.42027754 0.0218536062 -69.2597225 0.189677896 -85.2693856 2.15 0.328109632 106.226844 11.4489541 3.67530002 0.0217879221 -72.7347 0.189883036 -87.0541927 2.16 0.330567248 105.991517 11.4725205 3.14919876 0.0221517909 -74.1308012 0.191057055 -88.0391461 2.17 0.328612583 105.316898 11.4507658 2.24234639 0.0221454511 -71.5176536 0.191143793 -88.946093 2.18 0.328122572 104.358173 11.4013768 1.59721881 0.0205403244 -74.5627812 0.195637992 -90.6434345 2.19 0.326485837 104.397844 11.3562696 0.921717867 0.0218794144 -69.8882821 0.19618815 -91.0507114 2.2 0.327619312 103.418483 11.3454363 -0.115493865 0.0215983812 -72.5454939 0.197381554 -92.4738807 2.21 0.32707715 103.211904 11.346239 -0.280662896 0.0205471659 -73.3006629 0.199424399 -93.3010266 2.22 0.325433592 102.581959 11.2676399 -1.07624084 0.0237018889 -75.4162408 0.200366513 -94.8308539 2.23 0.325138299 101.988362 11.259036 -2.06282322 0.0207110066 -74.1228232 0.20347054 -95.0029404 2.24 0.324039524 101.686888 11.2415254 -2.59784437 0.0214474293 -74.0978444 0.206399613 -95.6936124 2.25 0.321460302 100.916945 11.2035232 -3.23599967 0.0220016179 -74.4859997 0.203458329 -96.5002026 2.26 0.323820572 99.7946408 11.2173262 -4.19203674 0.021500044 -73.2220367 0.208241757 -98.2942195 2.27 0.322199695 99.7051876 11.1848092 -4.57779319 0.0215664458 -74.3877932 0.207199861 -99.2531998 2.28 0.321944739 98.8501781 11.1481943 -5.71430101 0.020950989 -77.624301 0.209482762 -100.215084 2.29 0.321129522 98.1488168 11.2131795 -6.22127772 0.0200252882 -72.2112777 0.210729312 -100.827305 2.3 0.32012165 97.6804344 11.0716705 -6.9971156 0.0204650662 -71.2771156 0.21167667 -101.970118 2.31 0.321055804 97.0919713 11.0703563 -7.78319118 0.0207640278 -78.4231912 0.212542608 -103.780946 2.32 0.320249484 96.8169286 11.0850161 -8.19779805 0.0206745624 -75.8377981 0.216537972 -104.326041 2.33 0.317892172 95.8448896 11.0220176 -9.03462882 0.0213064502 -77.7946288 0.216787811 -105.481627 2.34 0.320178057 95.023905 11.0432781 -9.77273313 0.0208760346 -78.2027331 0.21781443 -106.395812 2.35 0.316826762 95.0434193 10.9880516 -10.4650391 0.0203409246 -75.0150391 0.222858266 -107.011798 2.36 0.313759289 94.062091 10.9404864 -11.4216551 0.0188229041 -77.6516551 0.223632242 -107.686396 2.37 0.316462837 93.734706 10.9491036 -11.8778082 0.0210173795 -73.5178082 0.226864719 -108.58421 2.38 0.313783962 93.0341165 10.9447551 -12.6131247 0.0205402652 -73.1031247 0.228629777 -109.716824 2.39 0.314122936 91.7514007 10.9203906 -13.302845 0.0188251382 -77.202845 0.226590606 -110.876158 2.4 0.313977694 91.8039288 10.8711227 -13.8869395 0.0210729043 -80.4969395 0.230228364 -111.467083 2.41 0.312060362 90.8503085 10.881585 -14.9036883 0.0191223895 -77.7936883 0.231586173 -112.050691 2.42 0.311933279 89.8996207 10.8873288 -15.589839 0.0205173534 -82.749839 0.234427797 -113.171669 2.43 0.3104361 89.4126577 10.8154499 -16.2158506 0.021093303 -80.3658506 0.235803745 -113.560778 2.44 0.309829542 88.4958067 10.8123377 -16.9031491 0.0197592111 -83.1731491 0.236552624 -114.284457 2.45 0.308234315 87.8198428 10.7745096 -17.4489937 0.0193931122 -79.9189937 0.238341234 -115.147255 2.46 0.308361068 87.1890122 10.7372802 -18.4557763 0.0197580595 -81.6757763 0.239099642 -116.728005 2.47 0.309118512 86.501268 10.797465 -19.1328749 0.0205173755 -80.4828749 0.24078755 -117.263849 2.48 0.307707504 85.7933924 10.7137497 -19.5382449 0.0190410764 -80.3882449 0.24388394 -117.64435 2.49 0.306363003 84.9003946 10.6861692 -20.7454641 0.0193808155 -81.3454641 0.243755943 -118.754971 2.5 0.307591642 84.2433988 10.7180491 -21.1028684 0.0201774249 -82.7988684 0.244888318 -120.060973 2.51 0.304947888 83.3849196 10.6529897 -21.9871279 0.0191192788 -82.8951279 0.249127354 -119.975843 2.52 0.305545208 82.5108844 10.6697532 -22.705378 0.0190811425 -80.874378 0.248984602 -120.986659 2.53 0.305178106 82.3436199 10.6562475 -23.2189264 0.0188171696 -81.2799264 0.254535284 -122.215486 2.54 0.304763167 81.5299837 10.5808748 -24.1084315 0.0210994715 -82.7554315 0.250987912 -122.479562 2.55 0.303257338 80.3225254 10.6267469 -24.8742759 0.0191469823 -82.6902759 0.25404785 -123.795832 2.56 0.302485959 80.1360938 10.5834781 -25.3897568 0.0196461934 -83.0517568 0.255873056 -123.92228 2.57 0.299867753 79.2615834 10.5987616 -26.3539942 0.0191075553 -84.8739942 0.259733907 -124.811217 2.58 0.302000927 78.4743238 10.5520579 -26.993033 0.0181504404 -81.660033 0.259628498 -125.577743 2.59 0.298682528 77.4029453 10.5332003 -27.6790797 0.0182205021 -83.3450797 0.260006844 -126.607535 2.6 0.296470544 76.3560926 10.5446036 -28.4843888 0.0188725358 -80.9613888 0.262459379 -127.320001 2.61 0.298549942 75.3336999 10.4861416 -29.1723614 0.0187960121 -84.0973614 0.26457268 -128.46952 2.62 0.298005489 74.402838 10.4840442 -30.0087844 0.018062541 -84.5377844 0.265992353 -128.596377 2.63 0.295555903 74.0321049 10.4561497 -30.6532805 0.0187422529 -84.3352805 0.268848253 -129.651859 2.64 0.295991518 73.2332197 10.4735816 -31.421923 0.0189319443 -85.547923 0.267363833 -130.225792 2.65 0.298033406 71.9415489 10.4271069 -32.199699 0.0189829553 -84.349699 0.269667411 -130.885989 2.66 0.296134773 71.4066281 10.3513146 -32.8938814 0.0183588514 -86.4008814 0.273418119 -131.409167 2.67 0.294026093 70.2465094 10.3866872 -33.5395945 0.0187360075 -89.1625945 0.275629105 -132.685429 2.68 0.294626629 69.6087759 10.3359227 -34.277384 0.0178258091 -85.804384 0.275377077 -133.007226 2.69 0.295710572 68.7554749 10.373797 -35.1725341 0.0183289567 -84.3585341 0.281311389 -133.962771 2.7 0.292074991 68.2854361 10.3759108 -35.6108452 0.0175418839 -85.3008452 0.277084746 -135.269162 2.71 0.293854299 67.1563202 10.328503 -36.5342143 0.0180649757 -91.3162143 0.284911032 -134.936193 2.72 0.293100554 66.6055691 10.3091648 -37.2414953 0.0173789479 -88.0004953 0.285051923 -135.85447 2.73 0.290995517 65.3688025 10.2988067 -37.9778952 0.0191067539 -86.4178952 0.284647482 -136.474343 2.74 0.292035409 64.2971299 10.2934717 -38.8958791 0.0178591947 -89.6468791 0.285326742 -137.330167 2.75 0.291973767 63.1370035 10.2972205 -39.5511248 0.0183071193 -91.2681248 0.287774962 -137.317839 2.76 0.289233265 62.3771593 10.2343156 -40.2145442 0.0179559673 -89.1865442 0.292725644 -138.136086 2.77 0.292351051 61.3633781 10.2345558 -40.9747219 0.0173467852 -89.3987219 0.290209306 -138.556619 2.78 0.289378491 60.2674774 10.2376824 -41.589314 0.0176930071 -88.001314 0.292980097 -139.602798 2.79 0.286165222 58.9835246 10.1874506 -42.5033417 0.0175555934 -87.0773417 0.294658855 -139.965504 2.8 0.287692302 58.2988215 10.170835 -43.0317198 0.0176687819 -87.2457198 0.295956776 -141.199048 2.81 0.28724225 57.2327176 10.1455534 -44.0282748 0.0179422019 -92.4292748 0.296279255 -141.75198 2.82 0.290425034 56.266314 10.1473256 -44.6963793 0.0183422072 -90.4383793 0.298398508 -142.540329 2.83 0.287846815 55.4494444 10.1751685 -45.5013479 0.0178378131 -90.6423479 0.301201415 -143.531783 2.84 0.286955748 54.0208732 10.109865 -46.3060381 0.0175325609 -94.1270381 0.302372009 -143.55956 2.85 0.287106849 53.8980856 10.1073876 -47.1149122 0.0173495781 -89.6489122 0.30140984 -144.594697 2.86 0.287178037 52.6086059 10.0694058 -47.9396689 0.0172228034 -94.2996689 0.304344974 -144.847548 2.87 0.286013516 51.7261586 10.0958543 -48.4464735 0.0179635875 -90.9724735 0.305774011 -146.099368 2.88 0.287585373 50.4783762 10.0636997 -49.3229288 0.0160161331 -92.9519288 0.307643522 -146.544753 2.89 0.286590293 49.4584115 10.0665545 -50.0086047 0.0170443658 -90.1006047 0.308650647 -147.132834 2.9 0.288026106 48.1524431 10.049771 -50.6545606 0.01592598 -87.5535606 0.312489751 -147.938197 2.91 0.285771967 47.7837435 10.0077323 -51.6994128 0.0171370348 -92.9294128 0.313040053 -148.004569 2.92 0.285324327 45.7501669 10.0080326 -52.2757413 0.0161993919 -94.4637413 0.314827907 -149.012053 2.93 0.285080764 45.2289767 9.96611396 -53.0414375 0.0185748728 -93.4014375 0.31462967 -149.447932 2.94 0.285072191 44.1000779 9.94496536 -53.6991672 0.0170530975 -95.3811672 0.315844248 -150.3838 2.95 0.284083336 42.8879493 9.95450582 -54.7797553 0.016499459 -93.7087553 0.316965363 -150.66272 2.96 0.285667379 42.537434 9.9486618 -55.4011829 0.0150978348 -96.9901829 0.319407747 -151.731305 2.97 0.285226551 40.5680389 9.92594654 -56.3542124 0.018315633 -94.4212124 0.321812223 -152.053297 2.98 0.286058875 39.6433406 9.92073356 -57.0206318 0.0165593691 -97.3256318 0.321613982 -152.780927 2.99 0.287242288 38.8818753 9.85233062 -57.7236005 0.0162176893 -95.2616005 0.32496266 -154.149199 3 0.283812256 37.720839 9.89848955 -58.6860951 0.0154389915 -95.5510951 0.327783643 -154.334726 3.01 0.283631314 36.670369 9.86367734 -59.4281564 0.0158485253 -94.2201564 0.327657536 -154.878296 3.02 0.28321497 35.2892322 9.86411778 -60.2796681 0.0165465802 -98.9146681 0.329059425 -155.301775 3.03 0.285709704 33.9029443 9.84389788 -60.9300593 0.0163876658 -98.2340593 0.329331486 -155.855099 3.04 0.285756843 33.2532506 9.80822542 -61.692229 0.0172064168 -93.585229 0.329203135 -156.198609 3.05 0.283534554 31.9419556 9.79435438 -62.6204977 0.0150530954 -99.9064977 0.331844493 -156.928567 3.06 0.287750732 30.5317703 9.80385266 -63.1150576 0.0151233073 -100.540058 0.334658555 -158.063536 3.07 0.286717402 29.8840717 9.76054899 -64.0000649 0.0153700134 -100.737065 0.336222781 -157.962595 3.08 0.287361026 28.5569594 9.76538765 -64.8050674 0.0171431051 -104.472067 0.334494188 -158.88108 3.09 0.287151285 27.2592671 9.74813514 -65.6961354 0.0162151713 -100.301135 0.335444407 -160.217625 3.1 0.284884534 26.4942348 9.76044878 -66.4825789 0.0175497036 -96.4035789 0.33933347 -160.774047 3.11 0.287369666 24.9901907 9.71907053 -67.3486098 0.0171800623 -102.82761 0.339168309 -161.088232 3.12 0.289223015 24.0994793 9.70040962 -67.9041143 0.0139408763 -96.1041143 0.340668957 -161.035006 3.13 0.289359512 23.1002526 9.66536804 -68.8181765 0.015711527 -98.1071765 0.341312171 -161.742622 3.14 0.29062698 21.1560058 9.68232173 -69.472311 0.0176534467 -106.033311 0.341378282 -162.390272 3.15 0.291360394 19.9719407 9.662072 -70.3041176 0.0147628521 -106.864118 0.345091605 -163.668307 3.16 0.290431054 19.0525459 9.63026656 -71.3712907 0.0162157973 -103.796291 0.344320254 -163.384577 3.17 0.291081697 17.9876067 9.63993456 -72.049324 0.0157225899 -100.640324 0.345641211 -164.823613 3.18 0.292460527 17.0180634 9.55947748 -72.7672877 0.0154786883 -100.561288 0.342116199 -165.770543 3.19 0.291215242 15.2937296 9.60565274 -73.5562729 0.0175904473 -105.741273 0.347034962 -166.16396 3.2 0.294429107 15.2956564 9.55902315 -74.2424866 0.014642442 -101.753487 0.350458458 -167.011538 3.21 0.295776079 13.6522188 9.54570091 -75.1451862 0.014752235 -104.227186 0.347068162 -166.60082 3.22 0.293297162 11.5103726 9.54132745 -76.0541322 0.0159077516 -108.290132 0.351567422 -167.697724 3.23 0.294286331 10.9643114 9.51591589 -76.9902704 0.0152335315 -101.94127 0.355055142 -168.509126 3.24 0.296328667 9.66803724 9.55882527 -77.9289434 0.0150367688 -107.178943 0.351615827 -169.081594 3.25 0.297701576 8.06501278 9.52306358 -78.3664149 0.0145974395 -104.044415 0.353093996 -169.24621 3.26 0.295915616 7.44973978 9.45858975 -79.2052374 0.0166696465 -107.429237 0.355956555 -169.758269 3.27 0.298462902 6.23946027 9.45915124 -79.9604999 0.0138644348 -104.4965 0.357324079 -171.007034 3.28 0.302498028 4.6560589 9.42906267 -80.9980531 0.0148993912 -104.679053 0.358585582 -171.715497 3.29 0.303178024 3.87260484 9.43739195 -81.8843875 0.0151461409 -106.275387 0.360309862 -172.088051 3.3 0.300726122 2.17627078 9.42637347 -82.5812215 0.0146992319 -101.955222 0.360959008 -173.148551 3.31 0.30128234 1.22882695 9.40157308 -83.6835844 0.0152756791 -109.162584 0.355904005 -173.170692 3.32 0.304004162 -0.0173249382 9.37095016 -84.2918474 0.0158355674 -106.382847 0.359395806 -173.656741 3.33 0.305280884 -1.47183195 9.37271015 -85.1446779 0.0155136928 -110.264678 0.360748621 -174.44116 3.34 0.307318407 -2.2656543 9.35069609 -85.9054651 0.0145259298 -107.769465 0.362029807 -175.264117 3.35 0.30495008 -4.15427897 9.35490641 -86.7874435 0.0151509354 -113.345144 0.363036312 -175.547184 3.36 0.310883508 -4.84704015 9.3121472 -87.5802188 0.0139556424 -101.918219 0.363471387 -176.634912 3.37 0.310048864 -6.46123506 9.2885884 -88.4395797 0.0130918108 -108.49358 0.366803192 -177.114495 3.38 0.312279359 -7.43922272 9.27847834 -89.2634374 0.0144802733 -112.205437 0.367543502 -177.205788 3.39 0.313127453 -8.69339271 9.29088376 -90.4051786 0.0142251556 -110.820979 0.36730501 -178.094603 3.4 0.314808155 -10.0095916 9.26616695 -90.776211 0.0133798154 -109.893511 0.371062894 -178.55524 3.41 0.317157549 -11.3041166 9.23140491 -91.7727039 0.0140238675 -110.692704 0.368777652 -179.142442 3.42 0.316687744 -12.6147596 9.2473628 -92.7253919 0.0151973511 -110.755392 0.371805282 179.709041 3.43 0.318382887 -13.3595287 9.18001956 -93.403201 0.0131626583 -109.514201 0.371451484 179.494051 3.44 0.322538618 -14.7298648 9.1613557 -94.5060404 0.0139110447 -105.60514 0.369910965 178.922462 3.45 0.321764377 -15.8704351 9.17261478 -95.3654594 0.014310116 -107.956759 0.36839957 177.986068 3.46 0.324280504 -17.2071747 9.14205738 -96.0455954 0.0142181779 -120.094495 0.374259537 177.254766 3.47 0.32912885 -18.4010328 9.13943178 -97.0269251 0.0152464662 -110.151025 0.374932833 177.23878 3.48 0.327232063 -19.435894 9.10353277 -97.9427202 0.0137882757 -113.12272 0.37405959 176.672825 3.49 0.330095477 -21.259711 9.0790093 -98.8510376 0.0143330449 -117.252038 0.372899683 175.624647 3.5 0.330714885 -21.4729879 9.0359356 -99.5950506 0.0122397663 -113.269851 0.375125528 174.664315 3.51 0.330665381 -22.9259634 9.02783724 -100.580147 0.0148109775 -121.409047 0.379528009 174.415678 3.52 0.334243393 -24.2933149 9.01046033 -101.101029 0.0139716269 -119.550929 0.375652624 173.409233 3.53 0.334530631 -25.338619 8.99722427 -102.035802 0.0143849563 -121.072002 0.381013356 173.496968 3.54 0.337140663 -27.2637967 8.98033298 -103.071368 0.0151283805 -115.035468 0.379162173 172.703857 3.55 0.341004695 -28.1498999 8.95920287 -103.987828 0.0120287188 -119.900628 0.380363068 171.753098 3.56 0.34044264 -28.9912775 8.96015375 -104.391952 0.0128859209 -112.670152 0.381855529 171.276873 3.57 0.343313528 -30.2960603 8.92778942 -105.600079 0.014270656 -115.677479 0.380802983 170.293314 3.58 0.344830571 -31.3913416 8.88363746 -106.405958 0.0132981377 -125.828358 0.382046603 170.556977 3.59 0.346582676 -32.7865066 8.90503002 -107.243164 0.0122119604 -112.324364 0.384227385 169.360651 3.6 0.351337376 -34.1027625 8.87182119 -108.133529 0.0130080675 -116.505029 0.383863934 168.396028 3.61 0.352539706 -35.5385348 8.83834032 -108.901079 0.0121540416 -126.443479 0.387225216 168.103723 3.62 0.35144611 -36.1293887 8.83186621 -109.585225 0.0119426989 -126.147625 0.384661411 167.809733 3.63 0.35481232 -37.4746324 8.82418259 -110.871847 0.0127284197 -124.537847 0.380357889 166.998142 3.64 0.35988803 -38.7318207 8.78347485 -111.947961 0.0131663793 -120.166961 0.382610366 166.489292 3.65 0.359352963 -39.8219671 8.77752564 -112.385003 0.0116472154 -133.969003 0.387086764 165.601229 3.66 0.363151627 -41.0597205 8.73765952 -113.640889 0.0120446759 -125.812889 0.383712149 164.634308 3.67 0.365280395 -41.8942287 8.71340397 -114.335065 0.0128717575 -127.260065 0.386025904 164.137034 3.68 0.363532584 -43.8820463 8.73778661 -115.298118 0.0142233349 -132.764118 0.386557846 163.347103 3.69 0.366879744 -44.7225988 8.73535008 -115.716999 0.0115433088 -127.176999 0.384999477 162.833829 3.7 0.36944171 -45.678468 8.6848054 -116.98441 0.0122605539 -130.15541 0.383042377 162.171525 3.71 0.373329359 -46.7398636 8.66462568 -117.890055 0.0125299635 -113.356055 0.385518633 161.1596 3.72 0.373304858 -47.9376006 8.66175481 -118.69203 0.0141662821 -131.84003 0.387508444 160.930388 3.73 0.37687886 -49.3239731 8.6009731 -119.943158 0.010810545 -130.442158 0.383808998 160.953389 3.74 0.376665547 -49.9393468 8.6086848 -120.779895 0.0116663985 -122.555895 0.388614566 159.54888 3.75 0.384188042 -51.1928141 8.59663816 -121.263939 0.0130550532 -135.190939 0.388354255 159.479293 3.76 0.381778857 -52.831977 8.4797697 -122.201075 0.0122626422 -134.680075 0.388534464 158.475301 3.77 0.386259492 -53.4958938 8.51180848 -123.40241 0.0113663714 -131.91241 0.390219559 158.135878 3.78 0.38923772 -55.0191238 8.48327447 -124.419679 0.0105429833 -130.405679 0.388207249 157.268419 3.79 0.392674643 -56.0810734 8.46651503 -125.052268 0.0126358565 -127.697268 0.389721631 156.445333 3.8 0.391124341 -57.303957 8.41896512 -125.989613 0.0125028411 -136.879613 0.391954789 155.793036 3.81 0.39703999 -58.1528541 8.39830855 -126.918133 0.0100853698 -135.483133 0.391442609 155.246004 3.82 0.395128353 -59.0973088 8.40784767 -127.93803 0.0124676567 -142.85403 0.391040119 154.728351 3.83 0.399609547 -60.7258832 8.38479226 -128.544752 0.0107570282 -138.608752 0.390070245 154.555595 3.84 0.402590202 -61.6513665 8.33896786 -129.91039 0.0131072716 -141.81839 0.393245242 152.287729 3.85 0.404073582 -62.444842 8.32642041 -130.370906 0.011475149 -142.186906 0.38959836 152.810437 3.86 0.404676268 -64.3779037 8.28933239 -131.371279 0.0135634308 -135.318279 0.390040874 152.0075 3.87 0.407683892 -65.2929378 8.25510019 -132.288535 0.0104261111 -142.486535 0.393069589 151.885459 3.88 0.413590156 -66.4548657 8.23849172 -133.299038 0.0118262678 -148.410038 0.391837923 150.339457 3.89 0.413105415 -67.5476724 8.22897594 -134.167167 0.011533093 -137.533167 0.39675461 149.366893 3.9 0.416954537 -68.5188439 8.21846295 -135.396354 0.0130268857 -144.298354 0.398045427 148.953669 3.91 0.419357584 -69.6147792 8.20016717 -135.950714 0.0104393319 -145.890714 0.39121281 148.467776 3.92 0.423736069 -70.9024649 8.1569945 -136.700108 0.00995359966 -153.197108 0.39205707 148.372499 3.93 0.426266406 -72.2276478 8.11950577 -138.188447 0.0118380343 -151.795447 0.395089145 147.507135 3.94 0.427435516 -72.9390015 8.09396614 -139.098752 0.0120534504 -148.858752 0.396379992 146.654694 3.95 0.428204936 -73.8447785 8.05481741 -140.205102 0.0102885862 -141.216102 0.398937342 146.155679 3.96 0.431923196 -75.5207434 8.01431859 -140.886086 0.0113440101 -143.516086 0.398243416 145.912753 3.97 0.432535897 -76.2638388 8.04224945 -141.545306 0.011793088 -154.054306 0.395144031 144.298941 3.98 0.438564547 -77.103751 8.00700772 -142.757892 0.00966318396 -152.677892 0.395838517 143.904147 3.99 0.440196107 -78.1577255 7.94250177 -143.277636 0.0089961631 -154.112636 0.395612503 143.102254 4 0.440198584 -79.508762 7.94514348 -144.593493 0.0105317792 -144.966493 0.396273434 142.351925 4.01 0.44073597 -80.6577911 7.92119553 -145.533885 0.0114601614 -155.149885 0.394241662 141.786372 4.02 0.442786054 -81.8446732 7.90841497 -146.379213 0.0105472551 -152.496213 0.399184233 141.151813 4.03 0.447727655 -82.8922761 7.8492074 -147.30424 0.00986906035 -156.33624 0.399659276 140.222185 4.04 0.451471427 -84.1068334 7.83374846 -148.653775 0.0103138218 -151.350775 0.398001856 139.717812 4.05 0.452932149 -84.942473 7.82880871 -149.057859 0.0117772985 -157.171859 0.3978863 138.704137 4.06 0.455202272 -86.4489867 7.77501542 -150.210432 0.00835413057 -153.157432 0.397407472 138.510673 4.07 0.45886713 -87.4707218 7.77305943 -150.883875 0.00967034545 -155.911875 0.398247465 137.964391 4.08 0.462922467 -88.5511081 7.72565205 -152.2914 0.00858984138 -168.8684 0.402134521 137.290525 4.09 0.467649766 -89.4781372 7.73147106 -153.157862 0.012700246 -157.760862 0.394320615 136.510545 4.1 0.464893958 -90.8948514 7.67984526 -153.925908 0.00915593013 -178.724908 0.400102414 135.677922 4.11 0.468972039 -92.0163007 7.58664867 -154.812151 0.0114828574 -162.614151 0.400444143 135.503242 4.12 0.468431894 -92.8393111 7.61319871 -155.86651 0.0108559333 -162.77451 0.398773261 134.348469 4.13 0.469522498 -93.9445457 7.55525365 -157.059497 0.0108467355 -169.200497 0.403063694 133.386908 4.14 0.470618876 -95.1500302 7.5117012 -157.943506 0.00939698004 -163.755506 0.398865889 133.109487 4.15 0.478389497 -96.5396506 7.52887714 -158.7773 0.010126986 -158.4633 0.394854916 132.241239 4.16 0.480053208 -97.2857643 7.46820476 -159.915875 0.00908586368 -167.251875 0.398101982 132.004476 4.17 0.480508973 -98.5239617 7.40035397 -160.790441 0.0107907714 -171.210441 0.397306705 131.552874 4.18 0.486223114 -99.5245489 7.43083776 -161.627854 0.00796411971 -171.937854 0.398022634 130.76753 4.19 0.484234816 -101.227539 7.35651241 -162.719023 0.0108036865 -173.319023 0.400213142 129.96888 4.2 0.49254723 -102.033504 7.37318877 -163.89485 0.00742087904 -177.37485 0.398821096 129.10889 4.21 0.49097788 -103.201652 7.27243751 -164.365659 0.00836816044 -165.085659 0.403355282 128.292009 4.22 0.493355427 -104.328282 7.26122132 -165.912739 0.0117668353 -179.502739 0.399589153 127.608638 4.23 0.493598931 -105.209445 7.27011656 -166.481248 0.00973960567 177.908752 0.400591724 127.450526 4.24 0.496471669 -106.295758 7.20636797 -167.518612 0.0090597546 -168.698612 0.397889219 126.495307 4.25 0.500153295 -107.495417 7.19543976 -168.476974 0.0105282779 171.533026 0.398909779 126.32552 4.26 0.504131944 -108.375851 7.1578098 -169.335187 0.0103939388 -177.515187 0.401255311 125.29695 4.27 0.508375048 -109.898625 7.12960215 -170.744157 0.00927075909 -172.114157 0.40183231 124.514414 4.28 0.507354695 -111.014154 7.06794637 -171.462815 0.0114378197 175.627185 0.401060679 124.301127 4.29 0.510202986 -112.040218 7.01561928 -172.390063 0.00693690925 -177.720063 0.398293142 123.380851 4.3 0.51277214 -113.419501 6.9982608 -173.62029 0.00778198022 178.89971 0.403491752 122.364089 4.31 0.515149334 -113.791482 6.99132965 -174.386199 0.00820370019 171.393801 0.401157999 121.853181 4.32 0.51292513 -115.387249 6.89252619 -175.4869 0.00826758037 169.8631 0.403900839 121.011077 4.33 0.516833503 -116.472371 6.92480271 -176.294757 0.00774296693 176.235243 0.403912146 120.498175 4.34 0.520576132 -117.59106 6.84693124 -177.462116 0.00783151829 172.277884 0.40124196 120.670206 4.35 0.52123529 -118.849141 6.8109453 -178.411308 0.00757979382 163.078692 0.403758772 119.348129 4.36 0.525619508 -119.654054 6.86096339 -179.497922 0.00963574064 160.042078 0.401772568 118.948918 4.37 0.523548982 -120.8991 6.72348409 179.843031 0.00812165209 159.353031 0.402923361 117.917477 4.38 0.528972289 -122.639183 6.70551243 178.714031 0.0070677629 156.664031 0.402127013 117.675214 4.39 0.530426797 -123.416598 6.6834513 177.796268 0.00824709102 151.136268 0.404043075 117.244531 4.4 0.534835843 -124.162867 6.65618893 176.729199 0.0085265951 155.379199 0.404669202 116.868673 4.41 0.537806327 -125.657693 6.64818411 175.420899 0.00851241989 154.670899 0.402636819 116.508511 4.42 0.539507765 -125.967873 6.60556904 175.145737 0.00913293225 153.695737 0.399969087 115.278347 4.43 0.539539009 -127.468166 6.56868587 173.785846 0.00767942129 157.365846 0.404266204 114.921885 4.44 0.544480122 -128.72448 6.54794402 172.85856 0.00909085975 139.83856 0.401604672 114.412204 4.45 0.539744411 -129.490025 6.42911681 172.031238 0.00757532581 153.761238 0.403099295 113.241097 4.46 0.544835953 -130.946516 6.44738029 170.713858 0.00797229366 143.093858 0.398405977 113.131879 4.47 0.549481742 -131.873734 6.42904377 169.996436 0.00740195401 154.526436 0.401814976 111.986986 4.48 0.547425752 -132.813811 6.36879491 169.049058 0.00822256403 146.789058 0.402268448 111.61233 4.49 0.552788834 -134.445172 6.33548478 167.580403 0.00822015207 157.700403 0.403621498 111.04939 4.5 0.552191199 -135.604441 6.28336536 166.923008 0.00674205535 144.433008 0.40316767 110.584687 4.51 0.55385851 -136.629054 6.26473233 165.695782 0.00797723746 140.485782 0.405376033 109.705563 4.52 0.560636875 -137.388656 6.25851806 165.20106 0.00956470345 148.67106 0.399228727 108.396626 4.53 0.556512225 -138.713435 6.14653465 163.912588 0.00908615904 139.132588 0.402613843 108.46614 4.54 0.562453234 -139.855283 6.15545582 162.855355 0.00889324421 139.465355 0.401412852 108.80816 4.55 0.561856327 -140.782948 6.12372968 161.868833 0.00693690922 132.768833 0.402908528 107.911947 4.56 0.56730001 -142.221806 6.07407298 160.860642 0.00668082361 128.020642 0.408211975 107.152148 4.57 0.568638459 -143.403598 6.03873006 159.574876 0.00687932166 132.824876 0.402201296 106.573407 4.58 0.569189248 -144.182595 6.00070073 158.979015 0.00939943973 123.929015 0.404078974 105.529004 4.59 0.569405758 -145.4833 5.96231786 157.661483 0.0076412626 129.201483 0.407039661 105.567454 4.6 0.575066512 -146.681851 5.94267076 156.945653 0.00829242724 134.145653 0.403701764 104.570638 4.61 0.57459223 -147.536509 5.86259659 156.36058 0.00894005131 115.34058 0.401145325 103.596122 4.62 0.572833937 -148.998907 5.81160409 154.863617 0.00755259194 125.593617 0.403270667 103.128337 4.63 0.579135147 -149.699665 5.79651742 153.778385 0.00687728695 111.738385 0.401523037 102.614451 4.64 0.576808773 -151.008495 5.72166474 152.841774 0.00921239194 104.971774 0.405056832 102.20374 4.65 0.585665932 -152.202482 5.74776063 151.874946 0.00733075446 107.974946 0.405912496 102.518885 4.66 0.584927622 -153.400489 5.66963587 151.28922 0.00791507742 108.51922 0.40722692 101.755854 4.67 0.586904563 -154.557915 5.63726973 149.8941 0.00847556805 116.0741 0.403466674 101.063968 4.68 0.590705703 -155.201746 5.63611689 149.119181 0.0073220045 119.919181 0.407109324 99.955609 4.69 0.588071298 -156.898051 5.56725049 147.833791 0.0063502491 108.153791 0.400008068 99.6715734 4.7 0.595819217 -158.081326 5.53423866 146.687092 0.00678903244 112.717092 0.407426941 99.6015673 4.71 0.592169619 -158.984284 5.4710147 145.933204 0.00620322996 86.4732038 0.402289746 98.8788017 4.72 0.593885787 -159.760688 5.4153904 144.8779 0.00783483349 107.3679 0.40924711 98.5381573 4.73 0.598993105 -161.373499 5.39818815 143.952069 0.0112706255 102.132069 0.406760752 98.5631946 4.74 0.599390379 -162.787759 5.38778482 142.697694 0.00786973742 100.937694 0.400670209 97.6866566 4.75 0.602761365 -163.540903 5.32079425 141.733157 0.00841640189 105.783157 0.402769375 97.1988731 4.76 0.606343355 -164.68373 5.31359525 140.648305 0.00955077184 106.678305 0.406599516 96.2811111 4.77 0.606627855 -165.633528 5.24568113 140.014149 0.00839270363 78.7611492 0.407141535 95.6063031 4.78 0.608639042 -167.048304 5.21393736 138.729312 0.00653831454 92.8693125 0.407963675 95.2403348 4.79 0.611211361 -167.738186 5.16757041 138.215628 0.00906434449 75.2516282 0.404322066 94.8495618 4.8 0.614646828 -169.23106 5.09797262 136.910839 0.00894329381 80.9298386 0.409621935 93.8417848 4.81 0.615922814 -170.083397 5.11117534 135.896871 0.0104802292 84.2868715 0.405162145 94.4776221 4.82 0.612398158 -171.137094 5.02206601 134.813196 0.00800907604 84.0801958 0.408885956 93.7121462 4.83 0.616328354 -172.807161 4.99857977 133.728439 0.0098945632 72.7344387 0.414091112 93.2299666 4.84 0.620048738 -173.79006 4.97586724 133.104922 0.00675645338 82.3079218 0.409150533 92.764287 4.85 0.621786905 -175.001093 4.89536647 131.661343 0.010474546 82.2093427 0.410366345 91.6217155 4.86 0.624745995 -176.302054 4.91026427 130.917293 0.00729045891 66.5782928 0.413140608 91.6134372 4.87 0.625031795 -176.864553 4.83534826 129.944248 0.00744608104 78.1652482 0.412968728 91.2615287 4.88 0.630034524 -178.065655 4.79953946 128.970618 0.0100600367 85.2226183 0.413346638 90.651875 4.89 0.62847683 -179.197837 4.74593526 127.90741 0.00818034857 89.5274099 0.410947532 90.7763071 4.9 0.633169627 179.852341 4.73145553 126.944311 0.00869250127 63.5163114 0.41059851 89.3810247 4.91 0.637609328 178.52037 4.70943253 125.820716 0.00750876615 83.2687162 0.412641663 89.3864444 4.92 0.634776533 177.189273 4.6311659 125.157747 0.00981274107 73.0857469 0.413048558 88.8607997 4.93 0.638671004 176.437617 4.5969206 123.964745 0.00963533907 78.6107452 0.415660956 88.1566686 4.94 0.644473215 175.087006 4.58346386 123.051391 0.00720931184 58.0553913 0.417494386 88.1980348 4.95 0.648959023 174.015637 4.54696563 122.168434 0.00816341118 59.9804344 0.416941394 87.6331034 4.96 0.644927394 173.193406 4.50246148 120.895901 0.00871966913 69.3089006 0.415897016 87.8204176 4.97 0.649264195 171.932207 4.43791394 120.133018 0.0102053728 58.7420184 0.414171361 87.131585 4.98 0.655306966 170.970527 4.39196969 119.190108 0.0104197988 55.4241076 0.420668395 86.0956875 4.99 0.653280689 169.70873 4.39835067 118.127497 0.0111119391 46.0824969 0.420089073 86.4283609 5 0.65755661 168.496652 4.33682671 117.024765 0.0090006126 61.321765 0.420198409 85.9682366 5.01 0.658384236 167.564412 4.29690243 116.462259 0.0091602113 62.7482591 0.418928313 85.9001258 5.02 0.661367751 166.692131 4.25686826 115.159713 0.00907277645 53.9207132 0.419921945 85.5268467 5.03 0.661584008 165.569456 4.2128363 113.897128 0.0122355806 45.4551277 0.417750962 84.426165 5.04 0.669076137 164.11704 4.22145612 112.894485 0.0111856771 39.6464852 0.424878087 84.4775926 5.05 0.665936436 163.284293 4.13855485 112.26215 0.0103157003 36.5081502 0.420116654 84.3866592 5.06 0.672624931 162.311474 4.08449812 111.11965 0.00851409909 61.1016499 0.424993396 84.0292178 5.07 0.674678838 161.568208 4.08533402 110.487161 0.00865122427 52.0781608 0.42187104 83.2926831 5.08 0.67532272 160.124913 4.02455706 109.434747 0.00876532633 31.5847471 0.421340856 83.3590778 5.09 0.677124255 158.861252 3.97797483 108.112108 0.00866686498 45.6711077 0.428025858 82.5083623 5.1 0.680881552 158.027311 3.97332756 107.23971 0.00919399725 58.4207101 0.425646461 82.2519235 5.11 0.682399621 157.132676 3.90478857 106.017272 0.0111956039 51.2012717 0.423559008 81.9997359 5.12 0.68517621 156.13831 3.87699604 105.351649 0.0110013342 38.6346486 0.430299437 81.2682342 5.13 0.685530185 155.043501 3.83655854 104.631379 0.0117325342 31.9253795 0.430454499 81.6563695 5.14 0.692411929 153.628692 3.78478373 103.248895 0.0103297799 40.4078951 0.430844916 81.2733796 5.15 0.691692732 152.682758 3.76998242 102.244342 0.0127449849 33.8923416 0.430652138 81.1054501 5.16 0.69401802 152.108166 3.70540803 101.702988 0.0114165804 29.5129882 0.427316337 81.1048094 5.17 0.69791968 151.031908 3.65166086 100.587496 0.012591876 30.8434959 0.433096761 80.8791569 5.18 0.70245901 150.025979 3.64705584 99.7487096 0.0121322797 30.2457096 0.432269828 80.1665156 5.19 0.697334882 148.979785 3.61486611 98.6314378 0.0118697676 39.7474378 0.428136994 79.5326357 5.2 0.701513913 148.002491 3.57025047 97.8681876 0.0134059836 37.1601876 0.431681705 79.9017807 5.21 0.705538395 147.317679 3.49144717 96.9136629 0.00974440836 39.6106629 0.435823548 79.76381 5.22 0.705134364 146.229868 3.47823037 96.0353594 0.0108070794 35.6073594 0.430832867 79.1365802 5.23 0.70747106 145.082071 3.47194959 94.4713995 0.0107059056 35.9233995 0.440039587 78.8968121 5.24 0.71244011 144.404709 3.41492759 94.3353799 0.0109820015 33.0463799 0.440974677 78.272471 5.25 0.71487882 143.365891 3.38913564 92.8636041 0.012063934 33.9586041 0.437782886 78.4123571 5.26 0.718412708 142.557279 3.34615651 92.2974367 0.0135377425 23.1989367 0.43489429 77.9492263 5.27 0.721699043 141.58873 3.30529685 91.1905426 0.0128931926 28.0785426 0.437741495 78.0058957 5.28 0.72168039 140.17806 3.28834309 90.0849288 0.0135511803 28.2999288 0.439611446 76.8005621 5.29 0.724168291 139.279722 3.25728895 89.244083 0.0120128564 22.279283 0.445816508 77.1793165 5.3 0.728451147 138.921713 3.20943215 89.0393278 0.0120726664 20.9888278 0.441977099 77.1816543 5.31 0.736348783 137.771014 3.1791037 87.9340771 0.012690382 18.5510771 0.444189598 76.9531794 5.32 0.7349598 136.993118 3.15273645 86.6974126 0.0100309639 5.6424126 0.448714075 76.0537786 5.33 0.735554656 135.921099 3.10684087 85.742981 0.0111907452 10.571981 0.447061357 76.4182234 5.34 0.740126132 135.200349 3.07561742 85.0618137 0.0123475932 10.1808137 0.452789408 75.7069793 5.35 0.741666864 134.539833 3.03062076 84.0547722 0.0117124188 20.0452722 0.450659336 76.2034131 5.36 0.738644915 133.888354 2.98165356 83.2118891 0.0137899338 11.3948891 0.451959576 75.6227536 5.37 0.743769311 132.866497 2.96359949 82.3263683 0.0126482229 15.8645683 0.44749196 75.0065336 5.38 0.745774357 131.934372 2.94881953 81.6454915 0.012819267 10.3184915 0.457266183 75.3795004 5.39 0.746337028 131.061437 2.89229621 80.178772 0.0134020974 12.471772 0.448571659 75.0241727 5.4 0.750804494 129.968735 2.88486676 79.6687366 0.0115214134 14.0837366 0.45420898 74.6186637 5.41 0.752261748 129.486566 2.82929435 78.8319447 0.0134252732 11.1689447 0.453074334 74.8387256 5.42 0.756987434 128.573607 2.78761111 77.4681106 0.0134322012 7.41111062 0.452546019 73.8074774 5.43 0.760758652 127.790626 2.7806287 76.8844079 0.0130011869 7.73340793 0.46050002 73.8117815 5.44 0.762720057 126.655928 2.74389075 76.3877836 0.0114659968 8.95778362 0.461062748 73.6338415 5.45 0.751891133 125.859932 2.70474562 75.2125659 0.0115324459 2.24756592 0.458669652 73.0856114 5.46 0.759855513 125.399301 2.66360617 74.0827929 0.0142398368 7.06579292 0.463103836 73.3042017 5.47 0.766191603 124.36674 2.64936941 73.4829984 0.0119189368 11.3289984 0.463467948 72.9256513 5.48 0.767290351 123.51707 2.60270485 72.3079573 0.011784602 4.48495729 0.463527503 73.2997268 5.49 0.774306402 122.850189 2.59526657 71.9009469 0.0133874226 6.32894689 0.46547733 72.604649 5.5 0.7716668 122.054696 2.55228257 70.806358 0.012706436 3.056358 0.468110769 72.498742 5.51 0.776425793 121.464786 2.53892836 69.3658001 0.0132860367 -0.884199949 0.465350673 71.632299 5.52 0.775899923 120.83574 2.50641131 68.7246328 0.0144139278 -0.576367182 0.472195688 72.3121676 5.53 0.787252562 119.831356 2.47456811 68.6182323 0.0128076489 -1.19276773 0.46996203 71.7895371 5.54 0.774744417 119.441309 2.43841327 67.6456955 0.0129383029 -5.60730453 0.470803638 71.6260661 5.55 0.79036211 118.661605 2.43156146 66.8295358 0.0126033284 -1.67046419 0.477448769 71.7026637 5.56 0.786232056 117.974198 2.39076844 65.7483019 0.0122151137 -1.70069809 0.47281766 71.5195835 5.57 0.789594842 116.826957 2.36761442 64.7711273 0.0124248449 -6.91587273 0.478385798 70.8765447 5.58 0.79362257 116.287475 2.33756499 64.2396545 0.0125637329 -0.11734549 0.47737545 70.7111253 5.59 0.787250896 115.569612 2.29087128 63.385325 0.0120208641 -9.68667499 0.476207954 70.9934865 5.6 0.79326083 114.425103 2.27983664 62.5758029 0.0126321923 -1.79319712 0.480559269 69.8605392 5.61 0.795843645 114.029371 2.23568802 61.6887743 0.0134791095 -2.27422569 0.482666559 70.1524601 5.62 0.794428967 113.351925 2.21794234 60.7830987 0.0108052608 -12.7369013 0.483568403 69.7800705 5.63 0.803591547 112.605412 2.2124058 59.7437473 0.0117782234 -4.2142527 0.48524173 69.7096248 5.64 0.801873334 112.003736 2.16534865 59.1750682 0.0119385844 -5.54393176 0.484968941 69.8198477 5.65 0.799660557 111.335838 2.14147072 58.2930634 0.0133098188 -14.6139366 0.485534718 69.0819343 5.66 0.807662594 110.810523 2.12308004 57.4670669 0.0126200585 -4.91493314 0.485979164 69.1133224 5.67 0.806351004 110.437491 2.07881577 57.0947996 0.0128526003 -15.3412004 0.49067819 69.026341 5.68 0.809884092 109.366705 2.06595184 55.9753412 0.013066979 -12.7424588 0.490574742 68.72877 5.69 0.815793624 108.807677 2.06086242 55.493829 0.0139998699 -11.582971 0.498255312 68.3776294 5.7 0.809286059 108.212532 2.0023699 54.312721 0.013439537 -18.275679 0.496477044 68.5372611 5.71 0.814489829 107.103329 1.99695117 53.2383334 0.0131300822 -10.0755666 0.496182097 67.8268387 5.72 0.816238028 106.863962 1.98152663 52.9348861 0.0139524319 -12.2461139 0.500675171 67.6500677 5.73 0.817476514 106.128218 1.93674244 52.5936155 0.0148587361 -10.8210845 0.500204368 68.2834767 5.74 0.821091761 105.700406 1.91746706 51.386271 0.0139380787 -15.070929 0.497454297 67.9548053 5.75 0.821855327 105.291579 1.89066671 50.2204649 0.0148449923 -9.28383507 0.500469924 67.6086732 5.76 0.821583159 104.566245 1.87023701 49.7062415 0.0146356376 -14.1268585 0.506029184 67.165301 5.77 0.826935972 103.59615 1.84838953 48.9099094 0.0161937899 -19.9636906 0.504506623 67.51144 5.78 0.827199541 103.09601 1.8330048 47.9108695 0.0132292006 -11.5773305 0.51070127 67.4224144 5.79 0.830640385 102.614229 1.80790607 47.7726182 0.013436955 -21.1058818 0.506786234 67.1446414 5.8 0.830104677 102.001963 1.78890376 46.8631183 0.0142843992 -13.9136817 0.505640322 66.5136523 5.81 0.831213822 101.40183 1.76353581 45.8596992 0.0144726908 -15.5346008 0.511267662 66.6289431 5.82 0.83421556 100.931769 1.75355471 45.3092501 0.0139694504 -12.8497499 0.51427103 66.318132 5.83 0.833000708 100.399581 1.71996383 44.7723983 0.0130436553 -22.3756017 0.515976477 66.2736323 5.84 0.839663969 100.00098 1.72164023 43.7844584 0.01296843 -24.0555416 0.51761891 66.2642493 5.85 0.842986466 99.2189073 1.68232503 43.0886618 0.014898924 -24.4153382 0.515853688 65.7675385 5.86 0.84308605 98.8666337 1.65912725 42.0896269 0.0133964491 -15.9153731 0.522882438 65.8343694 5.87 0.843549286 98.5530296 1.64913754 41.5900749 0.0139687285 -22.3219251 0.520801831 66.1608329 5.88 0.844318507 97.8737698 1.61214724 40.8866051 0.014028935 -22.7023949 0.524216015 65.4412107 5.89 0.852094762 97.3597378 1.60158512 39.8038858 0.0148980705 -23.3131142 0.529660249 65.8972036 5.9 0.850690479 96.9211278 1.58030824 39.4610211 0.0154264788 -19.7049789 0.52213415 65.393678 5.91 0.85181295 96.1178725 1.56284243 38.4140587 0.0120974878 -22.0599413 0.529683763 64.861437 5.92 0.850065953 95.9486274 1.54028953 37.6097768 0.0132865542 -23.4362232 0.529915471 65.363633 5.93 0.850740472 95.2313375 1.52147435 37.4274869 0.0147236212 -29.8535131 0.527151845 64.959153 5.94 0.853202578 94.8592402 1.49943304 36.4178686 0.0144742836 -35.9221314 0.536078412 64.4071506 5.95 0.857975142 94.4638523 1.48126888 35.7232449 0.0137823698 -25.4887551 0.532746868 65.0386517 5.96 0.855799787 93.7309498 1.4770132 35.1884751 0.0131016012 -25.6935249 0.535446192 64.3744216 5.97 0.853852161 93.3776389 1.44543011 34.2046252 0.0132140851 -29.3773748 0.538508298 64.3847077 5.98 0.858426131 92.77543 1.42936389 33.5894566 0.0141332749 -40.3595434 0.531872444 64.4106277 5.99 0.858663049 92.0993502 1.40883075 32.4533059 0.0130866601 -31.5216941 0.530489058 63.3301727 6 0.862202931 91.9449129 1.39359636 32.0156 0.0120207621 -28.9464 0.542361349 63.594853