854663

    70 MHz IF SAW Filter - Low Loss

    Discontinued >

    End of Life announced January 15, 2019 (PCN 19-0010).
    Last Time Buy July 24, 2019.
    Contact your local sales representative for assistance.

    Key Features

    • Usable bandwidth of 8.0 MHz
    • Typical 3 dB bandwidth of 8.4 MHz
    • Low loss
    • High attenuation
    • Single-ended operation, 50 Ohm
    • Ceramic Surface Mount Package (SMP)
    • Hermetic
    Technology SAW
    Type Infrastructure
    Frequency(MHz) 70
    Bandwidth(MHz) 8.4
    Insertion Loss(dB) 9
    I/O Configuration SE/SE
    Package Type SMP
    Package(mm) 13.3 x 6.5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B