854671

    70 MHz IF SAW Filter - Low Loss

    Key Features

    • Usable bandwidth of 22 MHz
    • Typical 3 dB bandwidth of 22.3 MHz
    • Low loss
    • High attenuation
    • Single-ended operation, 50 Ohm
    • Ceramic Surface Mount Package (SMP)
    • Hermetic
    Technology SAW
    Type Infrastructure
    Frequency(MHz) 70
    Bandwidth(MHz) 22.3
    Insertion Loss(dB) 15
    I/O Configuration SE/SE
    Package Type SMP
    Package(mm) 13.3 x 6.5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B