End of Life announced January 28, 2019 (PCN 19-0024).
Last Time Buy: August 4, 2019
Contact your local sales representative for assistance.
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 70 |
Bandwidth(MHz) | 40.35 |
Insertion Loss(dB) | 21.5 |
I/O Configuration | SE/SE |
Package Type | SMP |
Package(mm) | 13.3 x 6.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |