855399

    350 MHz SAW Filter - Broadband Wireless Access

    Last Time Buy >

    End of Life announced November 14, 2017 (PCN 17-0190).
    Last Time Buy May 18, 2018.
    Contact your local sales representative for assistance.

    Key Features

    • For fixed wireless applications
    • Usable bandwidth of 2.6 MHz
    • High attenuation
    • Single-ended or balanced operation
    • Ceramic Surface Mount Package (SMP)
    • Hermetic
    • RoHS compliant (2002/95/EC), lead-free
    Technology SAW
    Type Infrastructure
    Frequency(MHz) 350
    Bandwidth(MHz) 2.62
    Insertion Loss(dB) 13.7
    I/O Configuration SE/SE, BAL/BAL
    Package Type SMP
    Package(mm) 13.3 x 6.5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No