End of Life announced November 15, 2017 (PCN 17-0160).
Last Time Buy Nov 17, 2017.
Contact your local sales representative for assistance.
Technology | SAW |
Type | Infrastructure |
Bands | Cellular |
Frequency(MHz) | 836.5 |
Bandwidth(MHz) | 25 |
Insertion Loss(dB) | 2.7 |
I/O Configuration | SE/SE |
Package Type | SMP |
Package(mm) | 3.0 x 3.0 x 1.22 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |