End of Life announced November 15, 2017 (PCN 17-0160).
Last Time Buy Nov 17, 2017.
Contact your local sales representative for assistance.
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 70 |
Bandwidth(MHz) | 5.7 |
Insertion Loss(dB) | 22.2 |
I/O Configuration | SE/SE |
Package Type | SMP |
Package(mm) | 19.0 x 6.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |