End of Life announced January 15, 2019 (PCN 19-0011).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Technology | SAW |
Type | Infrastructure |
Bands | Band 5 |
Frequency(MHz) | 836.5 |
Bandwidth(MHz) | 25 |
Insertion Loss(dB) | 1.9 |
I/O Configuration | SE/SE |
Package Type | SMP |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |