End of Life announced March 7, 2017 (17-0034).
Last Time Buy: September 10, 2017
Contact your local sales representative for assistance.
Technology | SAW |
Type | Infrastructure |
Bands | Band 2 |
Frequency(MHz) | 1,960 |
Bandwidth(MHz) | 60 |
Insertion Loss(dB) | 2.5 |
I/O Configuration | SE/SE |
Package Type | SMP |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |