End of Life announced January 23, 2019 (PCN 19-0001).
Last Time Buy September 2, 2019.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1821 | Buy Online > |
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 140 |
Bandwidth(MHz) | 65 |
Insertion Loss(dB) | 17.8 |
I/O Configuration | SE/SE |
Package Type | SMP |
Package(mm) | 9.0 x 7.01 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |