Last Time Buy January 16, 2018.
Contact your local sales representative for assistance.
Technology | SAW |
Type | CATV |
Frequency(MHz) | 1,090 |
Bandwidth(MHz) | 10 |
Insertion Loss(dB) | 5.6 |
I/O Configuration | BAL/BAL |
Package Type | SMP |
Package(mm) | 3.8 x 3.8 |
RoHS | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |