End of Life announced January 15, 2019 (PCN 19-0012).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 140 |
Bandwidth(MHz) | 7 |
Insertion Loss(dB) | 13.6 |
I/O Configuration | SE/SE, BAL/BAL |
Package Type | SMP |
Package(mm) | 9.1 x 4.8 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |