End of Life announced March 23, 2018 (PCN 18-0016).
Last Time Buy Sept 28, 2018.
Contact your local sales representative for assistance.
Technology | SAW |
Type | Mobile |
Frequency(MHz) | 1,575.42 |
Bandwidth(MHz) | 2.4 |
Insertion Loss(dB) | 0.6 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.4 x 1.2 |
RoHS | No |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |
ECCN | 5A991.B |