End of Life announced September 4, 2020 (PCN 20-0195).
Last Time Buy: March 12, 2021
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's 885008 is a high-performance Bulk Acoustic Wave (BAW) notch filter designed to reject emissions in the WiFi bands, while passing both the 2.3 GHz and 2.6 GHz WiMAX / LTE / TD-LTE bands. The 885008 is specifically designed to enable coexistence of WiFi and 4G signals within the same device or in close proximity to one another. The part is specified to provide low loss in the entire USA WiMAX band (2496 - 2690 MHz) as well as LTE Bands 7 and 38. The filter also passes the 2.3GHz band: WiBro, WCS, Band 40 and the Indian 4G band.
This part uses inexpensive packaging techniques to achieve an industry-leading 1.7 x 1.3 x .46 mm package. The filter exhibits excellent power handling capabilities. This part is referenced on multiple designs with the leading WiMAX chipset makers.
Technology | BAW |
Type | Infrastructure |
Bands | ISM |
Frequency(MHz) | 2,440 |
Bandwidth(MHz) | 71 |
Insertion Loss(dB) | 1.5 (out of band IL) |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.7 x 1.3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |