End of Life announced July 19, 2022 (PCN 22-0110).
Last Time Buy: February 15, 2023
Contact your local sales representative for assistance.
Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of Long-Term Evolution coexistence wireless network coverage.
Qorvo's 885062 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the WiFi band and high band-edge & near-in rejection.
The 885062 enables coexistence of Wi-Fi and Long-Term Evolution signals within the same device or in close proximity to one another. Its unique power handling capability allows for implementation into access points and small cell base stations.
The 885062 uses common module packaging techniques to achieve the industry standard 1.4 x 1.2 x 0.46 mm footprint. The filter exhibits excellent power handling capabilities.
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.
Technology | LowDrift™ BAW |
Type | Infrastructure |
Bands | Wi-Fi / Bluetooth® signal frequency / LTE |
Frequency(MHz) | 2,442 |
Bandwidth(MHz) | 79 |
Insertion Loss(dB) | 1.7 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.4 x 1.2 x 0.46 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: