End of Life announced December 1, 2022 (PCN 22-0153).
Last Time Buy: October 27, 2023
Contact your local sales representative for assistance.
Qorvo's 885171 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high near-in rejection in the 2.6 GHz bands.
885171 is specifically designed to enable coexistence of Wi-Fi and LTE signals within the same device or in close proximity to one another.
The 885171 uses common module packaging techniques to achieve the industry standard 1.1 x 0.9 x 0.50 mm footprint. The filter exhibits excellent power handling capabilities.
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.
Technology | LowDrift™ BAW |
Type | Mobile |
Bands | Wi-Fi / Bluetooth® signal frequency / LTE |
Frequency(MHz) | 2,442 |
Bandwidth(MHz) | 79 |
Insertion Loss(dB) | 1.5 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.1 x 0.9 x 0.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |