End of Life announced February 12, 2024 (PCN 24-0015).
Last Time Buy: August 22, 2024
Recommended replacement for new designs: QPA0363A
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 1137 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 3367 | Buy Online > |
Qorvo's AG201-63G is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 900 MHz, the AG201-63G typically provides 11 dB gain, +19.5 dBm OIP3, and +6.5 dBm P1dB. The device combines dependable performance with consistent quality to maintain MTTF values exceeding 1000 years at mounting temperatures of +85 C and is housed in a lead-free / green / RoHS-compliant SOT-363 industry standard SMT package.
The AG201-63G consists of a Darlington-pair amplifier using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor, and an inductive RF choke for operation.
The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies. In addition, the AG201-63G will work for other various applications within the DC to 6 GHz frequency range such as CATV.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 11 |
OP1dB(dBm) | 6.5 |
OIP3(dBm) | 19.5 |
NF(dB) | 4.4 |
Voltage(V) | 5 |
Current(mA) | 20 |
Package Type | SOT-363 |
Package(mm) | 2.0 x 2.1 x 1.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: