AH215-S8G

    400 - 2300 MHz, 1 Watt Linear Amplifier

    Discontinued >

    End of Life announced November 13, 2015.
    Last Time Buy May 20, 2016.
    Please use AH225-S8G for new designs.
    Contact your local sales representative for assistance.

    Key Features

    • 400 to 2300 MHz
    • 18 dB gain @ 900 MHz
    • +31.5 dBm P1dB
    • +46 dBm Output IP3
    • +5V single positive supply
    • Lead-free / green / RoHS compliant
    • SOIC-8 package

    Qorvo's AH215-S8G is a high dynamic range driver amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve superior performance for various narrowband-tuned application circuits with up to +46 dBm OIP3 and +31.5 dBm of compressed 1 dB power. The part is housed in a lead-free / green / RoHS-compliant SOIC-8 package. All devices are 100% RF and DC tested.

    The product is targeted for use as driver amplifier for various current and next generation wireless technologies such as CDMA, W-CDMA, and LTE where high linearity and high power is required. The internal active bias allows the AH215-S8G to maintain high linearity over temperature and operate directly off a +5 V supply.

    Typical Applications

      • Mobile Infrastructure
    Frequency Min(MHz) 400
    Frequency Max(MHz) 2,300
    Gain(dB) 18
    OP1dB(dBm) 31.5
    OIP3(dBm) 46
    NF(dB) 7
    Voltage(V) 5
    Current(mA) 450
    Package Type SOIC-8
    Package(mm) 6.0 X 4.9 X 1.52
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Military Radio

      Military Radio

    • Applications > Defense & Aerospace > Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT

    • Applications > Defense & Aerospace > Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS