End of Life announced May 17, 2016 (16-0106)
Last Time Buy November 9, 2016.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's AH420-EG is a high dynamic range amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve high performance with -49 dBc ACLR and +35.7 dBm of compressed 1dB power, operating off of a single +5V supply. It is housed in a lead-free / green / RoHS-compliant 4x5mm DFN package. All devices are 100% RF and DC tested.
The AH420-EG is targeted for use as a final stage amplifier in wireless infrastructure repeaters or as driver stages for high power amplifiers where high performance is required. In addition, the amplifier can be used for a wide variety of other applications within the 400 to 2700 MHz frequency band. By operating off of a single +5V rail, other higher voltage rails are not necessarily needed thus saving system costs. The amplifier also has the flexibility to operate at higher voltage levels to achieve higher compression if needed by the system.
Gain(dB) | 16 |
OIP3(dBm) | 50 |
Voltage(V) | 5 |
Current(mA) | 800 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: