EC1078B-G

    DC - 3500 MHz Cascadable Gain Block

    Discontinued >

    End of Life announced November 13, 2015.
    Last Time Buy May 20, 2016.
    Please use SBB5089Z for new designs.
    Contact your local sales representative for assistance.

    Key Features

    • DC to 3.5 GHz
    • +21 dBm P1dB at 1 GHz
    • +37 dBm OIP3 at 1 GHz
    • 20 dB gain at 1 GHz
    • 3.5 dB noise figure at 2 GHz
    • Lead-free / green
    • SOT-89 package
    • Internally matched to 50 Ohm

    Qorvo's EC1078B-G is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 1000 MHz, the EC1078B-G typically provides 20 dB of gain, +37 dBm Output IP3, and +21 dBm P1dB.

    The EC1078B-G consists of Darlington pair amplifiers using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor and an inductive RF choke for operation. The device is ideal for wireless applications and is available in a low-cost, surface-mountable lead-free / green / RoHS-compliant SOT-89 package. All devices are 100% RF and DC tested.

    The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies such as GPRS, GSM, CDMA, and W-CDMA. In addition, the EC1078B-G will work for other various applications within the DC to 3.5 GHz frequency range such as CATV and mobile wireless.

    Typical Applications

      • CATV / DBS
      • Defense / Homeland Security
      • Fixed Wireless
      • Industrial, Scientific and Medical (ISM)
      • Mobile Infrastructure
    Frequency Min(MHz) DC
    Frequency Max(MHz) 3,500
    Gain(dB) 20
    OP1dB(dBm) 21
    OIP3(dBm) 37
    NF(dB) 3.5
    Voltage(V) 7
    Current(mA) 96
    Package Type SOT-89
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS