ECG008B-G

    DC - 4000 MHz Cascadable Gain Block

    Last Time Buy >

    End of Life announced Oct 31, 2017 (PCN 17-0174).
    Last Time Buy November 3, 2018.
    Please use TQP3M9028 for new designs.
    Contact your local sales representative for assistance.

    Key Features

    • DC to 4 GHz
    • +24 dBm P1dB at 1 GHz
    • +40 dBm OIP3 at 1 GHz
    • 15 dB gain at 1 GHz
    • 4.6 dB noise figure
    • Lead-free / green
    • SOT-89 package
    • Internally matched to 50 Ohm

    Qorvo's ECG008B-G is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 1000 MHz, the ECG008B-G typically provides 15 dB of gain, +40 dBm Output IP3 and +24 dBm P1dB.

    The ECG008B-G consists of Darlington pair amplifiers using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor and an inductive RF choke for operation. The device is ideal for wireless applications and is available in a lead-free / green / RoHS-compliant SOT-89 package. All devices are 100% RF and DC tested.

    The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies. In addition, the ECG008B-G will work for other various applications within the DC to 4 GHz frequency range such as CATV and mobile wireless.

    Typical Applications

      • CATV / DBS
      • Defense / Homeland Security
      • Fixed Wireless
      • Industrial, Scientific and Medical (ISM)
      • Mobile Infrastructure
    Frequency Min(MHz) DC
    Frequency Max(MHz) 4,000
    Gain(dB) 15
    OP1dB(dBm) 24
    OIP3(dBm) 40
    NF(dB) 4.6
    Voltage(V) 9
    Current(mA) 120
    Package Type SOT-89
    Package(mm) 4.5 x 4.1 x 1.5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS