KA120W-2730

    27 - 30 GHz, 120 Watt Ka Band GaN Solid State Power Amplifier (SSPA)

    Discontinued >

    Please see our Spatium® landing page for alternative products.

    Key Features

    • Saturated power - 110 Watts minimum
    • Linear power - 60 Watts typical
    • Operating band - 27 GHz to 30 GHz
    • Efficiency >15%
    • Solid state MMIC reliability
    • Multi-element redundancy
    • 11W RF power per cubic inch
    • Instant on (no warm up)
    • Gain variation ± 1 dB vs. frequency
    • Single low DC voltage operation

    Qorvo's patented Spatium™ combining technology provides unprecedented Solid State Power Amplifier (SSPA) performance.

    An excellent alternative to Traveling Wave Tube Amplifiers (TWTA), the Spatium™ KA120W-2730& amplifier operates over the 27 - 30 GHz band achieving a saturated output power (Psat) of greater than 120 Watts at over 15% efficiency. The standard amplifier configuration includes DC Bias circuit and Flex Circuit interconnect.

    High performance in such a compact size and weight make it ideal for integration into Satcom BUC's and other Microwave subsystems

    Custom configurations and optimized screening conditions are available on request, consult factory.

    Typical Applications

      • Commercial Communications
      • Defense Communications
      • High Power Amplifiers
      • Ka Band High Power Amplifiers
      • Ku Band Satellite Communications (Satcom)
      • Military Satellite Communications (Satcom)
    Frequency Min(GHz) 27
    Frequency Max(GHz) 30
    Psat(W) 120
    Power Gain(dB) 14
    Small Signal Gain(dB) > 20
    Power(dBm) 51.14
    PAE(%) > 15
    Voltage(V) 20
    Package(mm) 104 x 74 x 61
    RoHS Yes
    Lead Free Yes
    ITAR Restricted No

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer