/
Products
/
Frequency Converters & Sources
/
Mixers
/
ML483-G

ML483-G

700 - 1500 MHz Mixer with LO Amplifier

Qorvo's ML483-G high linearity converter combines a passive GaAs FET mixer with an integrated LO driver in an ultra-small lead-free / green / RoHS-compliant MSOP-8 package. The double-balanced integrated IC is able to operate across a 0.7 - 1.0 GHz frequency range to achieve +36 dBm Input IP3 while drawing a very low 50 mA current. The ML483-G can be used as an upconverter or downconverter in a low-side or high-side LO configuration.

A LO buffer amplifier is integrated on the chip to allow for operation directly from a synthesizer requiring only 0 dBm of drive level. The dual-stage LO driver provides a stable input power level into the mixer to allow for consistent performance over a wide range of LO power levels. The converter requires no external baluns and supports a wide range of IF frequencies.

Typical applications include frequency up/down conversion, modulation and demodulation for receivers and transmitters used in 2.5G and 3G mobile infrastructure. Due to the wide frequency range of operation, the converter can also be used for ISM and fixed wireless applications.

The ML483-G is footprint and pin compatible with Qorvo's 1.6 - 3.2 GHz ML485-G mixer for high band applications.

Discontinued
i
End of Life announced November 15, 2016 (PCN16-0271)
Last Time Buy May 31, 2017.
Product Data SheetRev H – 03/14/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High dynamic range mixer with integrated LO driver
  • +36 dBm Input IP3
  • 9 dB conversion loss
  • RF: 700 to 1000 MHz
  • LO: 540 to 1300 MHz
  • IF: 70 to 300 MHz
  • +5 V supply @ 50 mA
  • 0 dBm drive level
  • RoHS compliant
  • MSOP-8 (14 mm²) package

Typical Applications

  • 2G / 3G / 4G Wireless Infrastructure
  • Base Station Repeaters
  • Base Station Transceivers
  • GSM / CDMA / WCDMA / LTE
  • HPA Feedback Paths
  • Industrial, Scientific and Medical (ISM)

Parameters

RF Min (GHz)
0.7
RF Max (GHz)
1
IF Min (GHz)
0.07
IF Max (GHz)
0.3
LO Min (GHz)
0.7
LO Max (GHz)
1.3
Conversion Gain (dB)
-8.6
LO Drive (dBm)
0
NF (dB)
9.1
Package Type
MSOP-8
Package Size (mm)
4.9 x 3.0 x 0.86
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev H – 03/14/2016
    Data Sheet
  • Bill Of Materials - ML483-PCB

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • Package Information

    Package Information - DWG

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Mixers
/
ML483-G

ML483-G

700 - 1500 MHz Mixer with LO Amplifier

Qorvo's ML483-G high linearity converter combines a passive GaAs FET mixer with an integrated LO driver in an ultra-small lead-free / green / RoHS-compliant MSOP-8 package. The double-balanced integrated IC is able to operate across a 0.7 - 1.0 GHz frequency range to achieve +36 dBm Input IP3 while drawing a very low 50 mA current. The ML483-G can be used as an upconverter or downconverter in a low-side or high-side LO configuration.

A LO buffer amplifier is integrated on the chip to allow for operation directly from a synthesizer requiring only 0 dBm of drive level. The dual-stage LO driver provides a stable input power level into the mixer to allow for consistent performance over a wide range of LO power levels. The converter requires no external baluns and supports a wide range of IF frequencies.

Typical applications include frequency up/down conversion, modulation and demodulation for receivers and transmitters used in 2.5G and 3G mobile infrastructure. Due to the wide frequency range of operation, the converter can also be used for ISM and fixed wireless applications.

The ML483-G is footprint and pin compatible with Qorvo's 1.6 - 3.2 GHz ML485-G mixer for high band applications.

Discontinued
i
End of Life announced November 15, 2016 (PCN16-0271)
Last Time Buy May 31, 2017.
Product Data SheetRev H – 03/14/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High dynamic range mixer with integrated LO driver
  • +36 dBm Input IP3
  • 9 dB conversion loss
  • RF: 700 to 1000 MHz
  • LO: 540 to 1300 MHz
  • IF: 70 to 300 MHz
  • +5 V supply @ 50 mA
  • 0 dBm drive level
  • RoHS compliant
  • MSOP-8 (14 mm²) package

Typical Applications

  • 2G / 3G / 4G Wireless Infrastructure
  • Base Station Repeaters
  • Base Station Transceivers
  • GSM / CDMA / WCDMA / LTE
  • HPA Feedback Paths
  • Industrial, Scientific and Medical (ISM)

Parameters

RF Min (GHz)
0.7
RF Max (GHz)
1
IF Min (GHz)
0.07
IF Max (GHz)
0.3
LO Min (GHz)
0.7
LO Max (GHz)
1.3
Conversion Gain (dB)
-8.6
LO Drive (dBm)
0
NF (dB)
9.1
Package Type
MSOP-8
Package Size (mm)
4.9 x 3.0 x 0.86
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev H – 03/14/2016
    Data Sheet
  • Bill Of Materials - ML483-PCB

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • Package Information

    Package Information - DWG

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo