End of Life announced October 31, 2023 (PCN 23-0160).
Last Time Buy: May 10, 2024
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 1038 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 672 | Buy Online > |
Qorvo's NLB400 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50 ohm gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NLB400 provides flexibility and stability. The NLB400 is packaged in a low-cost surface-mount plastic package providing ease of assembly for high-volume tape-and-reel requirements.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 16 |
OP1dB(dBm) | 12 |
OIP3(dBm) | 29.6 |
NF(dB) | 4.1 |
Voltage(V) | 5 |
Current(mA) | 47 |
Package Type | Micro-X |
Package(mm) | 3.68 x 3.88 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: