Mouser | 499 | Buy Online > | |
RELL | 148 | Buy Online > | |
RFMW | 807 | Buy Online > |
Qorvo's QPA2626 is a packaged, high-performance, low noise amplifier fabricated on Qorvo's production 90nm pHEMT (QPHT09) process. Covering 17 - 22 GHz, the QPA2626 provides 25 dB small signal gain and P1dB of 20 dBm, while supporting a noise figure of 1.3 dB and IM3 levels of -55 dBc (at Pout=0 dBm/tone).
Packaged in a small 4 mm x 4 mm plastic overmold QFN, the QPA2626 is matched to 50 ohms with integrated DC blocking caps on both I/O ports for easy handling and simple system integration.
The QPA2626 high performance and ease of handling makes it ideal for satellite and point to point communication systems.
Lead-free and RoHS compliant.
Evaluation boards are available upon request.
Frequency Min(GHz) | 17 |
Frequency Max(GHz) | 22 |
Gain(dB) | 25 |
NF(dB) | 1.3 |
OP1dB(dBm) | 20 |
OIP3(dBm) | 28 |
Voltage(V) | 3.5 |
Current(mA) | 90 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: