End of Life announced February 10, 2021 (PCN 21-0038).
Last Time Buy: August 20, 2021
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's QPA2626D is a high-performance, low noise MMIC amplifier fabricated on Qorvo’s production 90nm pHEMT process (QPHT09). Covering 17 - 23 GHz, the QPA2626D provides 25 dB small signal gain and P1dB of 20 dBm, while supporting a noise figure of 1.3 dB and IM3 levels of −55 dBc (at Pout=0 dBm/tone).
The QPA2626D is matched to 50 ohms with integrated DC blocking caps on both I/O ports for easy handling and simple system integration.
The high performance of the QPA2626D makes it ideal for satellite and point to point communication systems.
Lead-free and RoHS compliant.
Evaluation boards are available upon request.
Frequency Min(GHz) | 17 |
Frequency Max(GHz) | 23 |
Gain(dB) | 25 |
NF(dB) | 1.3 |
OP1dB(dBm) | 20 |
Voltage(V) | 3.5 |
Current(mA) | 90 |
Package Type | Die |
Package(mm) | 2.40 x 1.00 x 0.10 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |