Mouser | 1826 | Buy Online > | |
RELL | 2432 | Buy Online > | |
RFMW | 897 | Buy Online > |
Qorvo's QPA9119 is a high linearity driver amplifier in a low-cost, RoHS compliant, surface mount package. This InGaP/GaAs HBT delivers high performance across a broad range of frequencies with +44 dBm OIP3 and +27.2 dBm P1dB while only consuming 130 mA quiescent current. All devices are 100% RF and DC tested.
The QPA9119 incorporates on-chip features that differentiate it from other products in the market. The amplifier integrates an on-chip DC over-voltage and RF over-drive protection. This protects the amplifier from electrical DC voltage surges and high input RF input power levels that may occur in a system. On-chip ESD protection allows the amplifier to have a very robust Class 1C HBM ESD rating.
The QPA9119 is targeted for use as a driver amplifier in wireless infrastructure where high linearity, medium power, and high efficiency are required. The device an excellent candidate for transceiver line cards in current and next generation multi-carrier 3G / 4G base stations.
Frequency Min(MHz) | 400 |
Frequency Max(MHz) | 4,200 |
Gain(dB) | 17.1 |
OP1dB(dBm) | 27.2 |
OIP3(dBm) | 44 |
NF(dB) | 4.8 |
Voltage(V) | 5 |
Current(mA) | 137 |
Package Type | QFN, 16-pin |
Package(mm) | 3.0 x 3.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: