Mouser | 0 | Buy Online > | |
RELL | 100 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's QPD0050 is a wide band over-molded QFN discrete power amplifier. The device is a single stage unmatched power amplifier transistor.
The QPD0050 can be used in Doherty architecture for the final stage of a base station power amplifier for small cell, microcell, and active antenna systems. The QPD0050 can also be used as a driver in a macrocell base station power amplifier.
The wide bandwidth of the QPD0050 makes it suitable for many different applications from DC to 3.6 GHz. QPD0050 can deliver PSAT of 82 W at 48 V operation at 2.6GHz
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 3,600 |
Gain(dB) | 22.5 |
Psat(dBm) | 48.7 |
PAE(%) | 80 |
Vd(V) | 48 |
Idq(mA) | 130 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: