End of Life announced November 9, 2023 (PCN 23-0161).
Last Time Buy: May 15, 2024
For recommended replacement part for new designs, please Contact Qorvo.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 18 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 2 | Buy Online > |
The QPD1017 is a 450 W (P3dB) internally matched discrete GaN on SiC HEMT which operates from 3.1 to 3.5 GHz and a 50V supply rail. The device is GaN IMFET fully matched to 50 ohm in an industry standard air cavity package and is ideally suited for military radar.
ROHS compliant.
Evaluation boards are available upon request.
Frequency Min(MHz) | 3,100 |
Frequency Max(MHz) | 3,500 |
Gain(dB) | 16.5 |
Psat(dBm) | 56.6 |
PAE(%) | 60 |
Vd(V) | 50 |
Idq(mA) | 750 |
Package Type | RF-565 |
Package(mm) | 17.40 x 24.00 x 4.31 |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.3.A |