End of Life announced July 26, 2022 (PCN 22-0114).
Last Time Buy: February 5, 2023
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 327500 | Buy Online > |
The QPQ1286 is a high performance Bulk Acoustic Wave (BAW) filter designed to meet the strict LTE rejection requirements for use in B40, Sub-Band 2320-2370 MHz QPQ1286 is specifically designed to meet the high performance expectations of insertion loss and rejection for LTE TDD systems under all operating conditions.
The QPQ1286 uses common module packaging techniques to achieve the industry standard 2.0 x 1.6 x 0.73 mm footprint.
Technology | BAW |
Type | Infrastructure |
Bands | Band 40 |
Frequency(MHz) | 2,345.0 |
Package Type | SMT |
Package(mm) | 2.0 x 1.6 x 0.73 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |