End of Life announced July 8, 2019 (PCN 19-0120).
Last Time Buy: January 21, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RF6569 module is intended for 868MHz and 915MHz AMR solutions. The FEM provides separate ports for Rx/Tx paths, single-ended Tx and single-ended Rx or RX differential port, and single port antenna connection. The PA section provides a nominal output power of 30dBm. The device is provided in a 5.5mm x 5.0mm, 28-pin package.
Functionality | PA, Switch |
Frequency Min(MHz) | 868 |
Frequency Max(MHz) | 928 |
PA Gain(dB) | 15 |
Pout(dBm) | 31 |
NF(dB) | 0.7 |
Vcc(V) | 3.6 |
PA Icc(mA) | 680 |
Package Type | LGA |
Package(mm) | 5.5 x 5.0 x 1.175 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |