RFFM4203

    2.4 GHz 802.11b/g/n/ac Wi-Fi Front End Module

    Key Features

    • Integrated 2.4GHz to 2.5GHz b/g/n/ac Amplifier, LNA with bypass mode, SP3T Switch, and Power Detector Coupler
    • Single Supply Voltage 3.0V to 5V
    • POUT = 21.5dBm, 5V <3% Dynamic EVM
    • POUT = 19dBm, 3.3V <3% Dynamic EVM

    Qorvo's RFFM4203 provides a complete integrated solution in a single Front End Module (FEM) for Wi-Fi 802.11b/g/n/ac and Bluetooth® systems. The ultra-small form factor and integrated matching greatly reduces the number of external components and layout area in the customer application. This simplifies the total Front End solution by reducing the bill of materials, system footprint, and manufacturability cost. The RFFM4203 integrates a 2.4GHz to 2.5GHz Power Amplifier (PA), Low Noise Amplifier (LNA) with bypass mode, power detector coupler for improved accuracy, and some filtering for harmonic rejection. The device is provided in a 3mm x 3mm x 1.0mm, 16-pin package. This module meets or exceeds the RF Front End needs of IEEE 802.11b/g/n/ac Wi-Fi RF systems.

    Frequency Min(GHz) 2.412
    Frequency Max(GHz) 2.484
    Functionality PA, Switch, LNA with Bypass
    Wi-Fi Standards b/g/n/ac
    Vcc(V) 3.3
    11ac Pout(dBm) 17
    11ac EVM(%) 1.5
    11ac Current(mA) 210
    11n Pout(dBm) 19
    11n EVM(%) 2.5
    11n Current(mA) 210
    Tx Gain(dB) 27
    Rx Gain(dB) 13
    NF(dB) 2.3
    Bypass Loss(dB) -7.5
    Rx Current(mA) 10
    Package Type Laminate
    Package(mm) 3 X 3 X 1.05
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.G

    This product appears in the following application block diagrams:

    • Applications > Customer Premise Equipment > Dual Band Wi-Fi

      Dual Band Wi-Fi

    • Applications > Customer Premise Equipment > Dual Band Wi-Fi with Diplexer

      Dual Band Wi-Fi with Diplexer