End of Life announced December 6, 2023 (PCN 23-0151).
Last Time Buy: June 20, 2024
Recommended replacement for new designs: QPC8013Q or QPC8020Q
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 2755 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFSW8006Q is a single pole triple throw (SP3T) SOI switch in a 2x2mm, Pb-Free, 8-pin package. This switch is capable of switching between Wi-Fi Rx, Wi-Fi Tx, and Bluetooth® Rx/Tx operations. The RFSW8006Q can also be placed in Wi-Fi and Bluetooth® modes simultaneously with a slight increase in insertion loss. This device meets or exceeds the RF switch needs of IEEE802.11b/g/n/ac WiFi RF systems.
Switch Type | SP3T |
Standards | 802.11a-ac |
Frequency Min(MHz) | 100 |
Frequency Max(MHz) | 4,000 |
Insertion Loss(dB) | 0.5 (dB) |
Isolation(dB) | 27 |
Switching Speed(ns) | 150 |
IP1dB(dBm) | 28 (dB) |
Voltage(V) | 3.6 |
Current(mA) | 0.05 |
Package Type | DFN 8-pin |
Package(mm) | 2.0 x 2.0 x 0.85 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: