TAT6254B

    50 - 1000 MHz FTTH / RFoG Amplifier

    Typical Applications

      • High Dynamic Range FTTH
      • Mini-Node
      • Multi-Dwelling Unit TIA
      • Radio Frequency over Glass (RFoG, GPON, FTTH)
    Frequency Min(MHz) 45
    Frequency Max(MHz) 1,003
    Gain(dB) 38
    Equivalent Input Noise(pA/rtHz) 3
    Pout(dBmV) 14
    CSO(dBc) -62
    CTB(dBc) -62
    Voltage(V) 12
    Current(mA) 100
    Package Type QFN
    Package(mm) 4.0 x 4.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B