End of Life announced August 16, 2017 (PCN 17-0137).
Last Time Buy February 23, 2018.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Frequency Min(GHz) | 33 |
Frequency Max(GHz) | 36 |
Pout(W) | 2 |
Gain(dB) | 17 |
Voltage(V) | 6 to 7 |
Current(mA) | 880 |
Package(mm) | 4.13 x 3.3 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.D |