Mouser | 17 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 95 | Buy Online > |
Qorvo's TGA2214-CP is a packaged wideband power amplifier fabricated on Qorvo's QGaN15 0.15um GaN on SiC process. Operating from 2 to 18 GHz, the TGA2214-CP generates > 4 W saturated output power with a power-added efficiency of > 15 %, and > 14 dB large signal gain across the entire operational band.
The TGA2214-CP is offered in a 10-lead 15 x 15 mm bolt-down package. The package has a pure Cu base, offering superior thermal management. The TGA2214- CP is ideally suited to support, both in the commercial and the defense arenas, applications requiring either wideband or multi-band frequency performance.
Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 18 |
Pout(dBm) | > 36 |
Gain(dB) | > 22 |
PAE(%) | > 15 |
Voltage(V) | 22 |
Current(mA) | 600 |
Package Type | CP |
Package(mm) | 15.2 x 15.2 x 3.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.B |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: