TGA2216

    0.1 - 3.0 GHz, 12 Watt GaN Power Amplifier

    Last Time Buy >

    End of Life announced May 28, 2020 (PCN 20-0061).
    Last Time Buy: December 9, 2020
    Recommended replacements for new designs: QPA2598, QPA2610, TGA2237, TGA2237-SM, QPA2213
    Contact your local sales representative for assistance.

    Note:  Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.

    Key Features

    • Frequency range: 0.1-3.0 GHz
    • PSat: 41dBm @ Pin=27dBm
    • P1dB: >34dBm
    • PAE: >40%
    • Large signal gain: 14dB
    • Small signal gain: 22 dB
    • Return loss: 10dB (midband)
    • IM3 @ 120mA Pout< 33dBm/tone: -30dBc
    • IM5 @ 120mA Pout< 33dBm/tone: -35dBc
    • Bias: Vd = 48 V, Idq = 360 mA, Vg1 = -2.3 V typical, Vg2 = +21.7V typical
    • Wideband flat gain and power
    • Dimensions: 1.8 x 1.8 x 0.10 mm

    Qorvo's TGA2216 is a wideband cascode amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The cascode configuration offers exceptional wideband performance as well as supporting 48V operation. The TGA2216 operates from 0.1 - 3.0GHz and provides 12W of saturated output power with 14dB of large signal gain and greater than 40% power-added efficieny.

    The broadband performance supports both radar and communication applications across defense and commercial markets as well as electronic warfare. The TGA2216 is fully matched to 50 ohms at both RF ports allowing for simple system integration. DC blocks are required on both RF ports and the drain voltage must be injected through an off chip bias-tee on the RF output port.

    Lead-free and RoHS compliant.

    Evaluation Boards are available upon request.

    Typical Applications

      • Commercial Radar
      • Communication Systems
      • Electronic Warfare
      • Military Radar
      • Multi-Band VSAT
      • Cellular Infrastructure Base Station
    Frequency Min(GHz) 0.1
    Frequency Max(GHz) 3
    Psat(dBm) > 41
    Gain(dB) 22
    PAE(%) > 40
    Voltage(V) 48
    Current(mA) 360
    Package Type Die
    Package(mm) 1.8 x 1.8 x 0.10
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Macro Base Station

      Macro Base Station