TGA2237

    0.03 - 2.5 GHz, 10 Watt GaN Power Amplifier

    Key Features

    • Frequency range: 0.3-2.5 GHz
    • PSat: 40dBm @ Pin=27dBm
    • P1dB: >32dBm
    • PAE: >52%
    • Large signal gain: 13dB
    • Small signal gain: 19dB
    • Return loss: >10dB
    • IM3 @ 120mA Pout< 33dBm/tone: -30dBc
    • IM5 @ 120mA Pout< 33dBm/tone: -30dBc
    • Bias: Vd = 30 V, Idq = 360 mA, Vg = -2.5 V typical
    • Wideband flat power
    • Dimensions: 2.4 x 1.8 x 0.10 mm

    Qorvo's TGA2237 is a wideband distributed amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The TGA2237 operates from 0.03 - 2.5GHz and provides 10W of saturated output power with 13dB of large signal gain and greater than 52% power-added efficiency.

    The broadband performance supports both radar and communication applications across defense and commercial markets as well as electronic warfare. The TGA2237 is fully matched to 50 ohms at both RF ports allowing for simple system integration. DC blocks are required on both RF ports and the drain voltage must be injected through an off chip bias-tee on the RF output port.

    Lead-free and RoHS compliant.

    Evaluation Boards are available upon request.

    Typical Applications

      • Commercial Radar
      • Communication Systems
      • Electronic Warfare
      • Military Radar
      • Multi-Band VSAT
      • Cellular Infrastructure Base Station
    Frequency Min(GHz) 0.03
    Frequency Max(GHz) 2.5
    Psat(dBm) 40
    Gain(dB) 19
    PAE(%) > 52
    Voltage(V) 30
    Current(mA) 360
    Package Type Die
    Package(mm) 2.4 x 1.8 x 0.10
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Macro Base Station

      Macro Base Station