Mouser | 16 | Buy Online > | |
RELL | 4 | Buy Online > | |
RFMW | 20 | Buy Online > |
Qorvo's TGA2238-CP is a packaged, high power X-band amplifier fabricated on Qorvo's 0.25 um GaN on SiC production process. Operating from 8 -11 GHz, the TGA2238-CP achieves 50 W saturated output power with 24 dB power gain and 34 % power-added efficiency.
The TGA2238-CP is packaged in a 10-lead 15 x 15 mm bolt-down package with a Cu base for superior thermal management. Both RF ports (RF input internally DC blocked) are matched to 50 ohms allowing for simple system integration.
The TGA2238-CP is ideally suited for both military and commercial x-band radar systems and data links.
Lead-free and RoHS compliant.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(GHz) | 8 |
Frequency Max(GHz) | 11 |
Pout(W) | 50 |
Gain(dB) | > 28 |
PAE(%) | 34 |
Voltage(V) | 28 |
Current(mA) | 650 |
Package Type | Cu Base |
Package(mm) | 15.2 x 15.2 x 3.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.B.2 |
This product appears in the following application block diagrams: