End of Life announced August 28, 2019 (PCN 19-0151).
Last Time Buy: March 9, 2020
Recommended replacement for new designs: TGA2958-SM
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Frequency Min(GHz) | 13 |
Frequency Max(GHz) | 17 |
Pout(W) | 2.5 |
Gain(dB) | 25 |
Voltage(V) | 7 |
Current(mA) | 640 |
Package Type | Die |
Package(mm) | 2.03 x 1.39 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |