Mouser | 0 | Buy Online > | |
RELL | 118 | Buy Online > | |
RFMW | 1658 | Buy Online > |
Qorvo's TGA2525 is a compact low noise amplifier (LNA) gain block MMIC with adjustable gain control (AGC). The LNA operates from 2 to 18 GHz and is designed using Qorvo's proven standard 0.15 um power pHEMT production process.
The TGA2525 provides a nominal 18 dBm of output power at 1 dB gain compression with a small signal gain of 17 dB. Greater than 30 dB adjustable gain can be achieved using Vg2 pin. Typical noise figure is 2 dB at 8 GHz. Special circuitry on both Vg1 and Vg2 pins provides ESD protection.
The TGA2525 is suitable for a variety of wideband systems such as point-to-point radios, radar warning receivers and electronic counter measures (ECM).
The TGA2525 is 100% DC and RF tested on-wafer to ensure performance compliance. The TGA2525 has a protective surface passivation layer providing environmental robustness. The part is lead-Free and RoHS compliant. Evaluation boards are available upon request.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 18 |
Gain(dB) | 17 |
NF(dB) | 2 |
OP1dB(dBm) | 17 |
OIP3(dBm) | 29 |
Voltage(V) | 5 |
Current(mA) | 75 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: