TGA2527-SM

    12.5 - 15.5 GHz Ku Band Power Amplifier

    Discontinued >

    End of Life announced August 28, 2019 (PCN 19-0151).
    Last Time Buy: March 9, 2020
    Recommended replacement for new designs: TGA2533-SM, TGA2958-SM
    Contact your local sales representative for assistance.

    Key Features

    • Frequency range: 12.5 - 15.5 GHz
    • TOI: 41 dBm
    • Power: 31.5 dBm Psat, 30 dBm P1dB
    • Gain: 25 dB
    • Return loss: 10 dB
    • NF: 7.5 dB
    • Integrated power detector
    • Bias: Vd = 6 V, Id = 650 mA, Vg = -0.55 V typical
    • Package dimensions: 5.0 x 5.0 x 0.85 mm

    Qorvo's TGA2527-SM is a Ku band packaged power amplifier. The TGA2527-SM operates from 12.5 to 15.5 GHz and is designed using Qorvo's power pHEMT production process.

    The TGA2527-SM typically provides 41 dBm of TOI at 20 dBm Pout/Tone, 30 dBm of output power at 1dB gain compression, and the small signal gain is 25 dB.

    The TGA2527-SM is available in a low-cost, surface mount 24 lead 5x5 QFN package and is ideally suited for point-to-point radio, and Ku band VSAT ground terminal.

    Lead-free and RoHS compliant. Evaluation boards are available upon request.

    Typical Applications

      • Point-to-Point Radio
      • Ku Band VSAT
    Frequency Min(GHz) 12.5
    Frequency Max(GHz) 15.5
    Pout(W) 1
    Gain(dB) 25
    Voltage(V) 6
    Current(mA) 650
    Package Type QFN
    Package(mm) 5.0 x 5.0 x 0.9
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS