Mouser | 43 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 77 | Buy Online > |
Qorvo's TGA2535-SM is an X band packaged power amplifier. The TGA2535-SM operates from 10 to 12 GHz and is designed using Qorvo's power pHEMT production process.
The TGA2535-SM typically provides 43 dBm of TOI at 20 dBm Pout/Tone, 33 dBm of output power at 1dB gain compression and a small signal gain of 25 dB.
The TGA2535-SM is available in a low-cost, surface mount 24 lead 5 x 5 QFN package and is ideally suited for point-to-point radio and X band communications. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.
Frequency Min(GHz) | 10 |
Frequency Max(GHz) | 12 |
Pout(W) | 2.5 |
Gain(dB) | 25 |
PAE(%) | 30 |
Voltage(V) | 6 |
Current(mA) | 1,300 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: