TGA2565-SM

    11 - 17 GHz Medium Power Amplifier

    Discontinued >

    No Applications Support Available

    End of Life announced February 24, 2021 (PCN 21-0050).
    Last Time Buy: September 26, 2021
    Contact your local sales representative for assistance.

    Key Features

    • Frequency Range: 11 - 17 GHz
    • Power: 27 dBm P1dB
    • Gain: 27 dB
    • Output TOI: 34 dBm
    • Attenuation Range: 14 dB Bias: Vd = 6 V, Id = 210 mA, Vg = -0.7 V
    • Typical Package Dimensions: 4.0 x 4.0 x 0.85 mm

    Qorvo's TGA2565-SM is a medium power variable gain amplifier to be used as a driver amplifier in linear Ka band applications. The TGA2565-SM operates from 11 to 17 GHz and is designed using Qorvo's pHEMT production process.

    The TGA2565-SM typically provides 27 dBm of power with 27 dB of small signal gain and 34 dBm of output TOI. The attenuation range is typically 14 dB. Internal attenuators and power detector circuitry allow the user to monitor and / or control output power.

    The TGA2565-SM is available in a low-cost, surface mount 24 lead 4x4 mm QFN package and is ideally suited for Clock Driver applications, specifically designed for 11.3, 14.5, and 16.5 GHz clock frequencies.

    Lead-free and RoHS compliant.

    Evaluation Boards are available upon request.

    Typical Applications

      • Clock Driver for Optical Systems
      • Point-to-Point Radio
      • Test Equipment and Sensors
      • VSAT
    Frequency Min(GHz) 11
    Frequency Max(GHz) 17
    Pout(W) 0.5
    Gain(dB) 27
    Voltage(V) 6
    Current(mA) 210
    Package Type QFN
    Package(mm) 4.0 x 4.0 x 0.85
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Optical > Optical Systems (10, 40, 100, 200 to 400GB/s)

      Optical Systems (10, 40, 100, 200 to 400GB/s)

    • Applications > Network Infrastructure > Optical > Coherent Transceiver Module

      Coherent Transceiver Module