Mouser | 1088 | Buy Online > | |
RELL | 40 | Buy Online > | |
RFMW | 158 | Buy Online > |
Qorvo's TGA2567-SM is a LNA Gain Block fabricated on Qorvo's proven 0.15um pHEMT production process.
TGA2567-SM operates from 2 to 20 GHz and typically provides 19dBm of 1dB compressed output power with 17dB of small signal gain. Greater than 16dB of adjustable gain can be achieved by varying Vg2. The Noise Figure is typically 2dB at mid-band.
The TGA2567-SM is available in a low-cost, surface mount 24 lead 4x4 AIN QFN package base with an Air cavity LCD lid. The TGA2567-SM is ideally suited to support both commercial and defense related applications.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 20 |
Gain(dB) | 17 |
NF(dB) | 2 |
OP1dB(dBm) | 19 |
OIP3(dBm) | 29 |
Voltage(V) | 5 |
Current(mA) | 100 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 1.625 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: